![]() |
![]() |
|
USBLib API Guide
1.00.00.01
|

Go to the source code of this file.
Typedefs | |
| typedef struct tUSBHMouse | tUSBHMouse |
| typedef void(* | tUSBHIDMouseCallback) (tUSBHMouse *psMsInstance, uint32_t ui32Event, uint32_t ui32MsgParam, void *pvMsgData) |
Functions | |
| tUSBHMouse * | USBHMouseOpen (tUSBHIDMouseCallback pfnCallback, uint8_t *pui8Buffer, uint32_t ui32Size) |
| uint32_t | USBHMouseClose (tUSBHMouse *psMsInstance) |
| uint32_t | USBHMouseInit (tUSBHMouse *psMsInstance) |
| uint32_t | USBHMouseLPMSleep (tUSBHMouse *psMsInstance) |
| uint32_t | USBHMouseLPMStatus (tUSBHMouse *psMsInstance) |