![]() |
![]() |
|
USBLib API Guide
1.00.00.01
|
#include <stdbool.h>#include <stdint.h>#include "ti/devices/msp432e4/driverlib/driverlib.h"#include "ti/devices/msp432e4/driverlib/inc/hw_nvic.h"#include "ti/usblib/msp432e4/usblib.h"#include "ti/usblib/msp432e4/usblibpriv.h"#include "ti/usblib/msp432e4/usbdfu.h"#include "ti/usblib/msp432e4/usb-ids.h"#include "usbdevice.h"#include "usbddfu-rt.h"
Macros | |
| #define | NUM_DFU_SECTIONS |
Functions | |
| void * | USBDDFUCompositeInit (uint32_t ui32Index, tUSBDDFUDevice *psDFUDevice, tCompositeEntry *psCompEntry) |
| void | USBDDFUCompositeTerm (void *pvDFUInstance) |
| void | USBDDFUUpdateBegin (void) |
Variables | |
| const uint8_t | g_pui8DFUDeviceDescriptor [] |
| uint8_t | g_pui8DFUConfigDescriptor [] |
| uint8_t | g_pui8DFUInterface [DFUINTERFACE_SIZE] |
| uint8_t | g_pui8DFUFunctionalDesc [DFUFUNCTIONALDESC_SIZE] |
| const tConfigSection | g_sDFUConfigSection |
| const tConfigSection | g_sDFUInterfaceSection |
| const tConfigSection | g_sDFUFunctionalDescSection |
| const tConfigSection * | g_psDFUSections [] |
| tConfigHeader | g_sDFUConfigHeader |
| const tConfigHeader *const | g_ppsDFUConfigDescriptors [] |