![]() |
![]() |
|
USBLib API Guide
1.00.00.01
|
#include <stdbool.h>#include <stdint.h>#include "ti/devices/msp432e4/driverlib/driverlib.h"#include "ti/usblib/msp432e4/usblib.h"#include "ti/usblib/msp432e4/usbcdc.h"#include "ti/usblib/msp432e4/usblibpriv.h"#include "usbdevice.h"#include "usbdcomp.h"#include "usbdcdc.h"
Macros | |
| #define | USB_RX_ERROR_FLAGS |
| #define | MAX_REQUEST_DATA_SIZE sizeof(tLineCoding) |
| #define | CDC_DO_SERIAL_STATE_CHANGE 0 |
| #define | CDC_DO_SEND_BREAK 1 |
| #define | CDC_DO_CLEAR_BREAK 2 |
| #define | CDC_DO_LINE_CODING_CHANGE 3 |
| #define | CDC_DO_LINE_STATE_CHANGE 4 |
| #define | CDC_DO_PACKET_RX 5 |
| #define | RX_BLOCK_OPS |
| #define | CONTROL_ENDPOINT USB_EP_1 |
| #define | DATA_IN_ENDPOINT USB_EP_2 |
| #define | DATA_OUT_ENDPOINT USB_EP_1 |
| #define | SERIAL_INTERFACE_CONTROL 0 |
| #define | SERIAL_INTERFACE_DATA 1 |
| #define | DATA_IN_EP_MAX_SIZE USBFIFOSizeToBytes(USB_FIFO_SZ_64) |
| #define | DATA_OUT_EP_MAX_SIZE USBFIFOSizeToBytes(USB_FIFO_SZ_64) |
| #define | DATA_IN_EP_MAX_SIZE_HS USBFIFOSizeToBytes(USB_FIFO_SZ_512) |
| #define | DATA_OUT_EP_MAX_SIZE_HS USBFIFOSizeToBytes(USB_FIFO_SZ_512) |
| #define | CTL_IN_EP_MAX_SIZE USBFIFOSizeToBytes(USB_FIFO_SZ_16) |
| #define | USB_CDC_SERIAL_ERRORS |
| #define | NUM_CDCSER_SECTIONS |
| #define | NUM_COMP_CDCSER_SECTIONS |
Functions | |
| bool | ProcessDataFromHost (tUSBDCDCDevice *psCDCDevice, uint32_t ui32Status) |
| bool | ProcessNotificationToHost (tUSBDCDCDevice *psCDCDevice, uint32_t ui32Status) |
| bool | ProcessDataToHost (tUSBDCDCDevice *psCDCDevice, uint32_t ui32Status) |
| void * | USBDCDCCompositeInit (uint32_t ui32Index, tUSBDCDCDevice *psCDCDevice, tCompositeEntry *psCompEntry) |
| void * | USBDCDCInit (uint32_t ui32Index, tUSBDCDCDevice *psCDCDevice) |
| void | USBDCDCTerm (void *pvCDCDevice) |
| void * | USBDCDCSetControlCBData (void *pvCDCDevice, void *pvCBData) |
| void * | USBDCDCSetRxCBData (void *pvCDCDevice, void *pvCBData) |
| void * | USBDCDCSetTxCBData (void *pvCDCDevice, void *pvCBData) |
| uint32_t | USBDCDCPacketWrite (void *pvCDCDevice, uint8_t *pi8Data, uint32_t ui32Length, bool bLast) |
| uint32_t | USBDCDCPacketRead (void *pvCDCDevice, uint8_t *pi8Data, uint32_t ui32Length, bool bLast) |
| uint32_t | USBDCDCTxPacketAvailable (void *pvCDCDevice) |
| uint32_t | USBDCDCRxPacketAvailable (void *pvCDCDevice) |
| void | USBDCDCSerialStateChange (void *pvCDCDevice, uint16_t ui16State) |
| void | USBDCDCPowerStatusSet (void *pvCDCDevice, uint8_t ui8Power) |
| bool | USBDCDCRemoteWakeupRequest (void *pvCDCDevice) |