![]() |
![]() |
|
USBLib API Guide
1.00.00.01
|
#include <stdbool.h>#include <stdint.h>#include "ti/devices/msp432e4/driverlib/driverlib.h"#include "ti/usblib/msp432e4/usblib.h"#include "ti/usblib/msp432e4/usblibpriv.h"#include "ti/usblib/msp432e4/usbaudio.h"#include "usbdevice.h"#include "usbdaudio.h"
Macros | |
| #define | AUDIO_IN_TERMINAL_ID 1 |
| #define | AUDIO_OUT_TERMINAL_ID 2 |
| #define | AUDIO_CONTROL_ID 3 |
| #define | AUDIO_INTERFACE_CONTROL 0 |
| #define | AUDIO_INTERFACE_OUTPUT 1 |
| #define | ISOC_OUT_ENDPOINT USB_EP_1 |
| #define | ISOC_OUT_EP_MAX_SIZE ((48000*4)/1000) |
| #define | NUM_AUDIO_SECTIONS |
Functions | |
| void * | USBDAudioInit (uint32_t ui32Index, tUSBDAudioDevice *psAudioDevice) |
| void * | USBDAudioCompositeInit (uint32_t ui32Index, tUSBDAudioDevice *psAudioDevice, tCompositeEntry *psCompEntry) |
| void | USBDAudioTerm (void *pvAudioDevice) |
| int32_t | USBAudioBufferOut (void *pvAudioDevice, void *pvBuffer, uint32_t ui32Size, tUSBAudioBufferCallback pfnCallback) |
Variables | |
| uint8_t | g_pui8IADAudioDescriptor [AUDIODESCRIPTOR_SIZE] |
| const tConfigSection | g_sIADAudioConfigSection |
| const uint8_t | g_pui8AudioControlInterface [CONTROLINTERFACE_SIZE] |
| const uint8_t | g_pui8AudioStreamInterface [STREAMINTERFACE_SIZE] |
| const tConfigSection | g_sAudioConfigSection |
| const tConfigSection | g_sAudioStreamInterfaceSection |
| const tConfigSection | g_sAudioControlInterfaceSection |
| const tConfigSection * | g_psAudioSections [] |
| const tConfigHeader | g_sAudioConfigHeader |
| const tConfigHeader *const | g_ppAudioConfigDescriptors [] |