C674 Size Benchmarks

Target Platform: ti.platforms.evmTI814X

Tool Chain Version: 8.3.2

BIOS Version: bios_6_76_00_06_eng_k3

XDCTools Version: xdctools_3_55_00_09_core_eng

See the SYS/BIOS User Guide for detailed application configuration information

Constructed Object Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
Task 21536 465 584 22585 1024 512 0 1476 3012
Semaphore 23104 593 568 24265 1024 512 0 1516 3052
Mutex 23584 825 568 24977 1024 512 0 1564 3100
Clock 24128 897 568 25593 1024 512 0 1604 3140

All sizes are in 8-bit bytes

Created Object Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
Task 25152 721 576 26449 1024 512 0 1412 2948
Semaphore 26304 921 600 27825 1024 512 0 1444 2980
Mutex 26560 953 600 28113 1024 512 0 1444 2980
Clock 27072 1025 608 28705 1024 512 0 1456 2992

All sizes are in 8-bit bytes

POSIX Applications

Application Name Code Initialized Data C-initialization Total Flash ISR/C Stack Task Stacks Heaps BSS Total RAM
PThread 30976 921 840 32737 1024 1536 0 1806 4366
Semaphore 31264 921 840 33025 1024 1536 0 1842 4402
Mutex 31616 921 840 33377 1024 1536 0 1902 4462
Timer 33632 993 856 35481 1024 1536 0 1914 4474

All sizes are in 8-bit bytes