Network Services 2.60.01.06 Release Notes
Table of Contents
Introduction
The Network Services Component is a portable networking API that abstracts different network stacks found on TI devices. A BSD/POSIX socket API is provided as well.
Network Services also includes a SNTP client, HTTP 1.x client/server, and MQTT client/server.
Documentation
The following documentation is provided with this release.
What’s New
2.60.01.06
Defects
The following Defects were resolved
ID | Summary |
---|---|
NS-241 | Failed TLS handshake in HTTP Server can lead to extraneous open socket connections |
NS-238 | SlNetUtil_getHostByName() should lookup IP addr names rather than delegate to lower stacks |
NS-236 | SlNetUtil_inetPton does not return 0 for invalid inputs or -1 for invalid family |
NS-233 | SlNetSock_close() leaks memory if underlying interface's close() fails |
Enhancements
The following Enhancements were resolved
ID | Summary |
---|---|
None | None |
Upgrade and Compatibility Information
NS 2.60.01.06 is binary compatible with 2.60.00.07.
If updating from a previous version of NS, see the changelog for potential upgrade and compatibility information.
Host Support
- Windows
- Linux
- Mac
Toolchain Support
Network Services supports building libraries for the following ISA/toolchain combinations, your SDK may provide a subset of these libraries:
ISA | TI/CCS | IAR | GCC |
---|---|---|---|
C674x | 8.3.2 | N/A | N/A |
C66 | 8.3.2 | N/A | N/A |
Arm9 | 18.12.1.LTS | N/A | N/A |
A8F | N/A | N/A | gcc-arm-none-eabi-7-2017-q4-major |
A9F | N/A | N/A | gcc-arm-none-eabi-7-2017-q4-major |
A15F | N/A | N/A | gcc-arm-none-eabi-7-2017-q4-major |
A53F | N/A | N/A | gcc-linaro-7.2.1-2017.11-x86_64_aarch64-elf |
M4 | 18.12.1.LTS | 8.32.2 | gcc-arm-none-eabi-7-2017-q4-major |
M4F | 18.12.1.LTS | 8.32.2 | gcc-arm-none-eabi-7-2017-q4-major |
R5F | 18.12.1.LTS | N/A | N/A |
Device Support
Please refer to the SDK Release Notes for device support.
Known Issues
None
Versioning
All releases have 4 segment versions (M.mm.pp.bb). This includes GA and pre-releases (engineering, alpha/EA, beta, etc.). Pre-releases are denoted with a suffix (e.g. 2.10.00.00_eng).
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and bb is an unrestricted set of digits used as an incrementing build counter.
To support multiple side-by-side installations of the product, the product version is encoded in the top level directory.
Subsequent releases of patch upgrades will be identified by the patch number. Typically, these patches only include critical bug fixes.
Technical Support
Last updated: 2019-05-20