TI Cortex-R4F Thumb2 with hard FP Size Benchmarks
Target Platform: ti.platforms.cortexR:AWR16XX:1
Tool Chain Version: 18.12.1
BIOS Version: bios_6_76_00_06_eng_k3
XDCTools Version: xdctools_3_55_00_08_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 9746 | 732 | 336 | 10814 | 1024 | 512 | 0 | 3670 | 5206 |
Semaphore | 10594 | 860 | 344 | 11798 | 1024 | 512 | 0 | 3702 | 5238 |
Mutex | 10834 | 964 | 344 | 12142 | 1024 | 512 | 0 | 3746 | 5282 |
Clock | 11138 | 1032 | 336 | 12506 | 1024 | 512 | 0 | 3786 | 5322 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 11058 | 983 | 360 | 12401 | 1024 | 512 | 0 | 3610 | 5146 |
Semaphore | 11874 | 1077 | 368 | 13319 | 1024 | 512 | 0 | 3642 | 5178 |
Mutex | 11938 | 1109 | 376 | 13423 | 1024 | 512 | 0 | 3642 | 5178 |
Clock | 12226 | 1177 | 376 | 13779 | 1024 | 512 | 0 | 3654 | 5190 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 13890 | 1183 | 472 | 15545 | 1024 | 1536 | 0 | 4066 | 6626 |
Semaphore | 14082 | 1183 | 472 | 15737 | 1024 | 1536 | 0 | 4094 | 6654 |
Mutex | 14274 | 1183 | 472 | 15929 | 1024 | 1536 | 0 | 4138 | 6698 |
Timer | 15106 | 1251 | 472 | 16829 | 1024 | 1536 | 0 | 4150 | 6710 |
All sizes are in 8-bit bytes