TI Cortex-M4 Timing Benchmarks
Target Platform: ti.platforms.simplelink:CC3200:1
Tool Chain Version: 18.12.1
BIOS Version: bios_6_76_00_06_eng_k3
XDCTools Version: xdctools_3_55_00_08_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 128 |
Hwi_restore() | 10 |
Hwi_disable() | 14 |
Hwi dispatcher prolog | 114 |
Hwi dispatcher epilog | 237 |
Hwi dispatcher | 346 |
Hardware Interrupt to Blocked Task | 563 |
Hardware Interrupt to Software Interrupt | 402 |
Swi_enable() | 81 |
Swi_disable() | 15 |
Post Software Interrupt Again | 40 |
Post Software Interrupt without Context Switch | 110 |
Post Software Interrupt with Context Switch | 228 |
Create a New Task without Context Switch | 2834 |
Set a Task Priority without a Context Switch | 183 |
Task_yield() | 224 |
Post Semaphore No Waiting Task | 104 |
Post Semaphore No Task Switch | 205 |
Post Semaphore with Task Switch | 277 |
Pend on Semaphore No Context Switch | 87 |
Pend on Semaphore with Task Switch | 310 |
Clock_getTicks() | 12 |
POSIX Create a New Task without Context Switch | 5180 |
POSIX Set a Task Priority without a Context Switch | 251 |
POSIX Post Semaphore No Waiting Task | 117 |
POSIX Post Semaphore No Task Switch | 220 |
POSIX Post Semaphore with Task Switch | 292 |
POSIX Pend on Semaphore No Context Switch | 98 |
POSIX Pend on Semaphore with Task Switch | 330 |
The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M4 –float_support=vfplib –abi=eabi -q -ms –opt_for_speed=2 –program_level_compile -o3”.
To minimize the effects of wait states, the performance measurements are collected at optimal CPU clock speeds on MSP432 and Tiva devices.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.