C674 Size Benchmarks
Target Platform: ti.platforms.evmTI814X
Tool Chain Version: 8.3.2
BIOS Version: bios_6_76_00_06_eng_k3
XDCTools Version: xdctools_3_55_00_09_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 21536 | 465 | 584 | 22585 | 1024 | 512 | 0 | 1476 | 3012 |
Semaphore | 23104 | 593 | 568 | 24265 | 1024 | 512 | 0 | 1516 | 3052 |
Mutex | 23584 | 825 | 568 | 24977 | 1024 | 512 | 0 | 1564 | 3100 |
Clock | 24128 | 897 | 568 | 25593 | 1024 | 512 | 0 | 1604 | 3140 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 25152 | 721 | 576 | 26449 | 1024 | 512 | 0 | 1412 | 2948 |
Semaphore | 26304 | 921 | 600 | 27825 | 1024 | 512 | 0 | 1444 | 2980 |
Mutex | 26560 | 953 | 600 | 28113 | 1024 | 512 | 0 | 1444 | 2980 |
Clock | 27072 | 1025 | 608 | 28705 | 1024 | 512 | 0 | 1456 | 2992 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 30976 | 921 | 840 | 32737 | 1024 | 1536 | 0 | 1806 | 4366 |
Semaphore | 31264 | 921 | 840 | 33025 | 1024 | 1536 | 0 | 1842 | 4402 |
Mutex | 31616 | 921 | 840 | 33377 | 1024 | 1536 | 0 | 1902 | 4462 |
Timer | 33632 | 993 | 856 | 35481 | 1024 | 1536 | 0 | 1914 | 4474 |
All sizes are in 8-bit bytes