Functions
mpu.c File Reference
#include <ti/devices/msp432e4/inc/msp432e411y.h>
#include "types.h"
#include <stdbool.h>
#include <stdint.h>
#include "inc/hw_nvic.h"
#include "debug.h"
#include "interrupt.h"
#include "mpu.h"
Include dependency graph for mpu.c:

Functions

void MPUEnable (uint32_t ui32MPUConfig)
 
void MPUDisable (void)
 
uint32_t MPURegionCountGet (void)
 
void MPURegionEnable (uint32_t ui32Region)
 
void MPURegionDisable (uint32_t ui32Region)
 
void MPURegionSet (uint32_t ui32Region, uint32_t ui32Addr, uint32_t ui32Flags)
 
void MPURegionGet (uint32_t ui32Region, uint32_t *pui32Addr, uint32_t *pui32Flags)
 
void MPUIntRegister (void(*pfnHandler)(void))
 
void MPUIntUnregister (void)
 
Copyright 2018, Texas Instruments Incorporated