hw_ccm.h
Go to the documentation of this file.
1 //*****************************************************************************
2 //
3 // hw_ccm.h - Macros used when accessing the CCM hardware.
4 //
5 // Copyright (c) 2012-2017 Texas Instruments Incorporated. All rights reserved.
6 // Software License Agreement
7 //
8 // Redistribution and use in source and binary forms, with or without
9 // modification, are permitted provided that the following conditions
10 // are met:
11 //
12 // Redistributions of source code must retain the above copyright
13 // notice, this list of conditions and the following disclaimer.
14 //
15 // Redistributions in binary form must reproduce the above copyright
16 // notice, this list of conditions and the following disclaimer in the
17 // documentation and/or other materials provided with the
18 // distribution.
19 //
20 // Neither the name of Texas Instruments Incorporated nor the names of
21 // its contributors may be used to endorse or promote products derived
22 // from this software without specific prior written permission.
23 //
24 // THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
25 // "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
26 // LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
27 // A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
28 // OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
29 // SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
30 // LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
31 // DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
32 // THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
33 // (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
34 // OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
35 //
36 //*****************************************************************************
37 
38 #ifndef __HW_CCM_H__
39 #define __HW_CCM_H__
40 
41 //*****************************************************************************
42 //
43 // The following are defines for the EC register offsets.
44 //
45 //*****************************************************************************
46 #define CCM_O_CRCCTRL 0x00000400 // CRC Control
47 #define CCM_O_CRCSEED 0x00000410 // CRC SEED/Context
48 #define CCM_O_CRCDIN 0x00000414 // CRC Data Input
49 #define CCM_O_CRCRSLTPP 0x00000418 // CRC Post Processing Result
50 
51 //*****************************************************************************
52 //
53 // The following are defines for the bit fields in the CCM_O_CRCCTRL register.
54 //
55 //*****************************************************************************
56 #define CCM_CRCCTRL_INIT_M 0x00006000 // CRC Initialization
57 #define CCM_CRCCTRL_INIT_SEED 0x00000000 // Use the CRCSEED register context
58  // as the starting value
59 #define CCM_CRCCTRL_INIT_0 0x00004000 // Initialize to all '0s'
60 #define CCM_CRCCTRL_INIT_1 0x00006000 // Initialize to all '1s'
61 #define CCM_CRCCTRL_SIZE 0x00001000 // Input Data Size
62 #define CCM_CRCCTRL_RESINV 0x00000200 // Result Inverse Enable
63 #define CCM_CRCCTRL_OBR 0x00000100 // Output Reverse Enable
64 #define CCM_CRCCTRL_BR 0x00000080 // Bit reverse enable
65 #define CCM_CRCCTRL_ENDIAN_M 0x00000030 // Endian Control
66 #define CCM_CRCCTRL_ENDIAN_SBHW 0x00000000 // Configuration unchanged. (B3,
67  // B2, B1, B0)
68 #define CCM_CRCCTRL_ENDIAN_SHW 0x00000010 // Bytes are swapped in half-words
69  // but half-words are not swapped
70  // (B2, B3, B0, B1)
71 #define CCM_CRCCTRL_ENDIAN_SHWNB \
72  0x00000020 // Half-words are swapped but bytes
73  // are not swapped in half-word.
74  // (B1, B0, B3, B2)
75 #define CCM_CRCCTRL_ENDIAN_SBSW 0x00000030 // Bytes are swapped in half-words
76  // and half-words are swapped. (B0,
77  // B1, B2, B3)
78 #define CCM_CRCCTRL_TYPE_M 0x0000000F // Operation Type
79 #define CCM_CRCCTRL_TYPE_P8055 0x00000000 // Polynomial 0x8005
80 #define CCM_CRCCTRL_TYPE_P1021 0x00000001 // Polynomial 0x1021
81 #define CCM_CRCCTRL_TYPE_P4C11DB7 \
82  0x00000002 // Polynomial 0x4C11DB7
83 #define CCM_CRCCTRL_TYPE_P1EDC6F41 \
84  0x00000003 // Polynomial 0x1EDC6F41
85 #define CCM_CRCCTRL_TYPE_TCPCHKSUM \
86  0x00000008 // TCP checksum
87 
88 //*****************************************************************************
89 //
90 // The following are defines for the bit fields in the CCM_O_CRCSEED register.
91 //
92 //*****************************************************************************
93 #define CCM_CRCSEED_SEED_M 0xFFFFFFFF // SEED/Context Value
94 #define CCM_CRCSEED_SEED_S 0
95 
96 //*****************************************************************************
97 //
98 // The following are defines for the bit fields in the CCM_O_CRCDIN register.
99 //
100 //*****************************************************************************
101 #define CCM_CRCDIN_DATAIN_M 0xFFFFFFFF // Data Input
102 #define CCM_CRCDIN_DATAIN_S 0
103 
104 //*****************************************************************************
105 //
106 // The following are defines for the bit fields in the CCM_O_CRCRSLTPP
107 // register.
108 //
109 //*****************************************************************************
110 #define CCM_CRCRSLTPP_RSLTPP_M 0xFFFFFFFF // Post Processing Result
111 #define CCM_CRCRSLTPP_RSLTPP_S 0
112 
113 #endif // __HW_CCM_H__
Copyright 2018, Texas Instruments Incorporated