TI Cortex-M4 with hard FP Timing Benchmarks

Target Platform: ti.platforms.msp432:MSP432P401R:1

Tool Chain Version: 18.1.4

BIOS Version: bios_6_75_00_12_eng_keystone3

XDCTools Version: xdctools_3_51_00_14_core_eng

Benchmark Cycles
Interrupt Latency 137
Hwi_restore() 6
Hwi_disable() 7
Hwi dispatcher prolog 114
Hwi dispatcher epilog 223
Hwi dispatcher 326
Hardware Interrupt to Blocked Task 516
Hardware Interrupt to Software Interrupt 344
Swi_enable() 60
Swi_disable() 9
Post Software Interrupt Again 31
Post Software Interrupt without Context Switch 88
Post Software Interrupt with Context Switch 168
Create a New Task without Context Switch 2254
Set a Task Priority without a Context Switch 140
Task_yield() 205
Post Semaphore No Waiting Task 80
Post Semaphore No Task Switch 164
Post Semaphore with Task Switch 254
Pend on Semaphore No Context Switch 66
Pend on Semaphore with Task Switch 270
Clock_getTicks() 8
POSIX Create a New Task without Context Switch 4032
POSIX Set a Task Priority without a Context Switch 185
POSIX Post Semaphore No Waiting Task 89
POSIX Post Semaphore No Task Switch 175
POSIX Post Semaphore with Task Switch 266
POSIX Pend on Semaphore No Context Switch 79
POSIX Pend on Semaphore with Task Switch 284

The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: “–endian=little -mv7M4 –abi=eabi –float_support=fpv4spd16 -ms –opt_for_speed=2 –program_level_compile -o3”.

The M4F target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.

To minimize the effects of wait states, the performance measurements are collected at optimal CPU clock speeds on MSP432 and Tiva devices.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.