TI Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.msp432:MSP432P401R:1
Tool Chain Version: 18.1.4
BIOS Version: bios_6_75_00_12_eng_keystone3
XDCTools Version: xdctools_3_51_00_14_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 7618 | 435 | 336 | 8389 | 1024 | 512 | 0 | 1110 | 2646 |
Semaphore | 8410 | 563 | 336 | 9309 | 1024 | 512 | 0 | 1142 | 2678 |
Mutex | 8634 | 667 | 336 | 9637 | 1024 | 512 | 0 | 1186 | 2722 |
Clock | 8898 | 735 | 336 | 9969 | 1024 | 512 | 0 | 1226 | 2762 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 8978 | 686 | 352 | 10016 | 1024 | 512 | 0 | 1050 | 2586 |
Semaphore | 9706 | 780 | 368 | 10854 | 1024 | 512 | 0 | 1082 | 2618 |
Mutex | 9786 | 812 | 360 | 10958 | 1024 | 512 | 0 | 1082 | 2618 |
Clock | 10050 | 880 | 368 | 11298 | 1024 | 512 | 0 | 1094 | 2630 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 11442 | 878 | 448 | 12768 | 1024 | 1280 | 0 | 1446 | 3750 |
Semaphore | 11642 | 878 | 448 | 12968 | 1024 | 1280 | 0 | 1474 | 3778 |
Mutex | 11802 | 878 | 448 | 13128 | 1024 | 1280 | 0 | 1518 | 3822 |
Timer | 12602 | 946 | 448 | 13996 | 1024 | 1280 | 0 | 1530 | 3834 |
All sizes are in 8-bit bytes