C28x ELF with hard FP Timing Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M_regresstest:1
Tool Chain Version: 16.9.1
BIOS Version: bios_6_75_00_09_eng_keystone3
XDCTools Version: xdctools_3_51_00_10_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 237 |
Hwi_restore() | 19 |
Hwi_disable() | 13 |
Hwi dispatcher prolog | 202 |
Hwi dispatcher epilog | 150 |
Hwi dispatcher | 351 |
Hardware Interrupt to Blocked Task | 577 |
Hardware Interrupt to Software Interrupt | 413 |
Swi_enable() | 87 |
Swi_disable() | 12 |
Post Software Interrupt Again | 33 |
Post Software Interrupt without Context Switch | 121 |
Post Software Interrupt with Context Switch | 228 |
Create a New Task without Context Switch | 4320 |
Set a Task Priority without a Context Switch | 178 |
Task_yield() | 233 |
Post Semaphore No Waiting Task | 87 |
Post Semaphore No Task Switch | 200 |
Post Semaphore with Task Switch | 281 |
Pend on Semaphore No Context Switch | 71 |
Pend on Semaphore with Task Switch | 323 |
Clock_getTicks() | 11 |
POSIX Create a New Task without Context Switch | 7535 |
POSIX Set a Task Priority without a Context Switch | 232 |
POSIX Post Semaphore No Waiting Task | 97 |
POSIX Post Semaphore No Task Switch | 209 |
POSIX Post Semaphore with Task Switch | 290 |
POSIX Pend on Semaphore No Context Switch | 80 |
POSIX Pend on Semaphore with Task Switch | 332 |
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.