C66 Size Benchmarks
Target Platform: ti.platforms.evm6670
Tool Chain Version: 8.2.5
BIOS Version: bios_6_75_00_12_eng_keystone3
XDCTools Version: xdctools_3_51_00_13_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 20992 | 1465 | 752 | 23209 | 1024 | 512 | 0 | 1728 | 3264 |
Semaphore | 22560 | 1593 | 752 | 24905 | 1024 | 512 | 0 | 1764 | 3300 |
Mutex | 23040 | 1825 | 760 | 25625 | 1024 | 512 | 0 | 1812 | 3348 |
Clock | 23552 | 1897 | 752 | 26201 | 1024 | 512 | 0 | 1852 | 3388 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 24640 | 1721 | 760 | 27121 | 1024 | 512 | 0 | 1660 | 3196 |
Semaphore | 25792 | 1921 | 784 | 28497 | 1024 | 512 | 0 | 1692 | 3228 |
Mutex | 26048 | 1953 | 784 | 28785 | 1024 | 512 | 0 | 1692 | 3228 |
Clock | 26560 | 2025 | 792 | 29377 | 1024 | 512 | 0 | 1704 | 3240 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 30784 | 1921 | 1016 | 33721 | 1024 | 1536 | 0 | 2058 | 4618 |
Semaphore | 31104 | 1921 | 1016 | 34041 | 1024 | 1536 | 0 | 2090 | 4650 |
Mutex | 31456 | 1921 | 1024 | 34401 | 1024 | 1536 | 0 | 2150 | 4710 |
Timer | 33408 | 1993 | 1032 | 36433 | 1024 | 1536 | 0 | 2162 | 4722 |
All sizes are in 8-bit bytes