C28x with hard FP Timing Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M_regresstest:1
Tool Chain Version: 18.1.3
BIOS Version: bios_6_75_00_12_eng_keystone3
XDCTools Version: xdctools_3_51_00_13_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 245 |
Hwi_restore() | 19 |
Hwi_disable() | 13 |
Hwi dispatcher prolog | 210 |
Hwi dispatcher epilog | 158 |
Hwi dispatcher | 369 |
Hardware Interrupt to Blocked Task | 593 |
Hardware Interrupt to Software Interrupt | 420 |
Swi_enable() | 87 |
Swi_disable() | 11 |
Post Software Interrupt Again | 33 |
Post Software Interrupt without Context Switch | 119 |
Post Software Interrupt with Context Switch | 226 |
Create a New Task without Context Switch | 4334 |
Set a Task Priority without a Context Switch | 178 |
Task_yield() | 241 |
Post Semaphore No Waiting Task | 87 |
Post Semaphore No Task Switch | 199 |
Post Semaphore with Task Switch | 288 |
Pend on Semaphore No Context Switch | 71 |
Pend on Semaphore with Task Switch | 331 |
Clock_getTicks() | 11 |
POSIX Create a New Task without Context Switch | 7343 |
POSIX Set a Task Priority without a Context Switch | 233 |
POSIX Post Semaphore No Waiting Task | 97 |
POSIX Post Semaphore No Task Switch | 208 |
POSIX Post Semaphore with Task Switch | 298 |
POSIX Pend on Semaphore No Context Switch | 79 |
POSIX Pend on Semaphore with Task Switch | 340 |
Runtime performance was optimized by reducing CPU clock speed to eliminate flash wait states.
The C28x targets also supports zero latency interrupts. See ti.sysbios.family.c28.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.