IAR Cortex-M4 with hard FP Size Benchmarks
Target Platform: ti.platforms.tiva:TM4C123GH6PM:1
Tool Chain Version: 8.20.2.58
BIOS Version: bios_6_75_00_12_eng_keystone3
XDCTools Version: xdctools_3_51_00_13_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 8282 | 845 | 9127 | 5402 | 5402 |
Semaphore | 9066 | 975 | 10041 | 5434 | 5434 |
Mutex | 9518 | 1077 | 10595 | 5478 | 5478 |
Clock | 9790 | 1144 | 10934 | 5518 | 5518 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
Task | 9622 | 1097 | 10719 | 5342 | 5342 |
Semaphore | 10342 | 1217 | 11559 | 5374 | 5374 |
Mutex | 10638 | 1251 | 11889 | 5374 | 5374 |
Clock | 10878 | 1323 | 12201 | 5386 | 5386 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Const | Total Flash | Data | Total RAM |
---|---|---|---|---|---|
PThread | 13072 | 1392 | 14464 | 6492 | 6492 |
Semaphore | 13228 | 1394 | 14622 | 6524 | 6524 |
Mutex | 13376 | 1395 | 14771 | 6576 | 6576 |
Timer | 14500 | 1469 | 15969 | 6588 | 6588 |
All sizes are in 8-bit bytes