GCC Cortex-A8 with hard FP Timing Benchmarks

Target Platform: ti.platforms.evmTI814X

Tool Chain Version: 7.2.1

BIOS Version: bios_6_75_00_12_eng_keystone3

XDCTools Version: xdctools_3_51_00_13_core_eng

Benchmark Cycles
Interrupt Latency 481
Hwi_restore() 33
Hwi_disable() 14
Hwi dispatcher prolog 545
Hwi dispatcher epilog 247
Hwi dispatcher 788
Hardware Interrupt to Blocked Task 1070
Hardware Interrupt to Software Interrupt 836
Swi_enable() 128
Swi_disable() 8
Post Software Interrupt Again 65
Post Software Interrupt without Context Switch 167
Post Software Interrupt with Context Switch 220
Create a New Task without Context Switch 2763
Set a Task Priority without a Context Switch 174
Task_yield() 341
Post Semaphore No Waiting Task 182
Post Semaphore No Task Switch 313
Post Semaphore with Task Switch 407
Pend on Semaphore No Context Switch 80
Pend on Semaphore with Task Switch 384
Clock_getTicks() 4
POSIX Create a New Task without Context Switch 4832
POSIX Set a Task Priority without a Context Switch 165
POSIX Post Semaphore No Waiting Task 150
POSIX Post Semaphore No Task Switch 325
POSIX Post Semaphore with Task Switch 424
POSIX Pend on Semaphore No Context Switch 95
POSIX Pend on Semaphore with Task Switch 391

The benchmark application was built using BIOS.LibType_Custom with the following compiler options:

“-mcpu=cortex-a8 -mfpu=neon -mfloat-abi=hard -mabi=aapcs -O3 -Wunused -Wunknown-pragmas -ffunction-sections -fdata-sections -g -Dti_sysbios_Build_useHwiMacros -Dfar= -D__DYNAMIC_REENT__”.

Timings were obtained with the cache enabled.

See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.