GCC Cortex-A53 with hard FP Timing Benchmarks
Target Platform: ti.platforms.cortexA:AM65X:1
Tool Chain Version: 7.2.1
BIOS Version: bios_6_75_00_12_eng_keystone3
XDCTools Version: xdctools_3_51_00_13_core_eng
Benchmark | Cycles |
---|---|
Interrupt Latency | 602 |
Hwi_restore() | 30 |
Hwi_disable() | 9 |
Hwi dispatcher prolog | 670 |
Hwi dispatcher epilog | 258 |
Hwi dispatcher | 921 |
Hardware Interrupt to Blocked Task | 1160 |
Hardware Interrupt to Software Interrupt | 823 |
Swi_enable() | 75 |
Swi_disable() | 10 |
Post Software Interrupt Again | 41 |
Post Software Interrupt without Context Switch | 139 |
Post Software Interrupt with Context Switch | 297 |
Create a New Task without Context Switch | 1188 |
Set a Task Priority without a Context Switch | 175 |
Task_yield() | 332 |
Post Semaphore No Waiting Task | 84 |
Post Semaphore No Task Switch | 240 |
Post Semaphore with Task Switch | 381 |
Pend on Semaphore No Context Switch | 60 |
Pend on Semaphore with Task Switch | 392 |
Clock_getTicks() | 12 |
POSIX Create a New Task without Context Switch | 2128 |
POSIX Set a Task Priority without a Context Switch | 134 |
POSIX Post Semaphore No Waiting Task | 92 |
POSIX Post Semaphore No Task Switch | 248 |
POSIX Post Semaphore with Task Switch | 398 |
POSIX Pend on Semaphore No Context Switch | 65 |
POSIX Pend on Semaphore with Task Switch | 397 |
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.