GCC Cortex-A53 with hard FP Size Benchmarks
Target Platform: ti.platforms.cortexA:AM65X:1
Tool Chain Version: 7.2.1
BIOS Version: bios_6_75_00_12_eng_keystone3
XDCTools Version: xdctools_3_51_00_13_core_eng
See the SYS/BIOS User Guide for detailed application configuration information
Constructed Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 48312 | 2804 | 0 | 51116 | 1024 | 512 | 0 | 27984 | 29520 |
Semaphore | 50392 | 3052 | 0 | 53444 | 1024 | 512 | 0 | 28048 | 29584 |
Mutex | 50760 | 3284 | 0 | 54044 | 1024 | 512 | 0 | 28136 | 29672 |
Clock | 51384 | 3412 | 0 | 54796 | 1024 | 512 | 0 | 28200 | 29736 |
All sizes are in 8-bit bytes
Created Object Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
Task | 50600 | 3188 | 0 | 53788 | 1024 | 512 | 0 | 27880 | 29416 |
Semaphore | 51960 | 3444 | 0 | 55404 | 1024 | 512 | 0 | 27944 | 29480 |
Mutex | 51976 | 3524 | 0 | 55500 | 1024 | 512 | 0 | 27944 | 29480 |
Clock | 52536 | 3652 | 0 | 56188 | 1024 | 512 | 0 | 27968 | 29504 |
All sizes are in 8-bit bytes
POSIX Applications
Application Name | Code | Initialized Data | C-initialization | Total Flash | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM |
---|---|---|---|---|---|---|---|---|---|
PThread | 56984 | 3508 | 0 | 60492 | 1024 | 2560 | 0 | 28552 | 32136 |
Semaphore | 57208 | 3508 | 0 | 60716 | 1024 | 2560 | 0 | 28608 | 32192 |
Mutex | 57496 | 3508 | 0 | 61004 | 1024 | 2560 | 0 | 28704 | 32288 |
Timer | 59192 | 3636 | 0 | 62828 | 1024 | 2560 | 0 | 28728 | 32312 |
All sizes are in 8-bit bytes