SimpleLink Graphics Library  4.11.00.04
Functions
image.c File Reference
#include <ti/grlib/grlib.h>
Include dependency graph for image.c:

Functions

void Graphics_drawImage (const Graphics_Context *context, const Graphics_Image *bitmap, int16_t x, int16_t y)
 
uint16_t Graphics_getImageColors (const Graphics_Image *image)
 
uint16_t Graphics_getImageHeight (const Graphics_Image *image)
 
uint16_t Graphics_getImageWidth (const Graphics_Image *image)
 
uint32_t Graphics_getOffscreen1BppImageSize (uint16_t width, uint16_t height)
 
uint32_t Graphics_getOffscreen4BppImageSize (uint16_t width, uint16_t height)
 
uint32_t Graphics_getOffScreen8BPPSize (uint16_t width, uint16_t height)
 
Copyright 2018, Texas Instruments Incorporated