SimpleLink Graphics Library  4.11.00.04
Functions
display.c File Reference
#include <ti/grlib/grlib.h>
Include dependency graph for display.c:

Functions

void Graphics_drawPixelOnDisplay (const Graphics_Display *display, uint16_t x, uint16_t y, uint16_t value)
 
void Graphics_drawMultiplePixelsOnDisplay (const Graphics_Display *display, uint16_t x, uint16_t y, uint16_t x0, uint16_t count, uint16_t bPP, const uint8_t *data, const uint32_t *palette)
 
void Graphics_drawHorizontalLineOnDisplay (const Graphics_Display *display, uint16_t x1, uint16_t x2, uint16_t y, uint32_t value)
 
void Graphics_drawVerticalLineOnDisplay (const Graphics_Display *display, uint16_t x, uint16_t y1, uint16_t y2, uint16_t value)
 
void Graphics_fillRectangleOnDisplay (const Graphics_Display *display, const Graphics_Rectangle *rect, uint16_t value)
 
uint32_t Graphics_translateColorOnDisplay (const Graphics_Display *display, uint32_t value)
 
void Graphics_flushOnDisplay (const Graphics_Display *display)
 
void Graphics_clearDisplayOnDisplay (const Graphics_Display *display, uint16_t value)
 
Copyright 2018, Texas Instruments Incorporated