|
void | QEIEnable (uint32_t ui32Base) |
|
void | QEIDisable (uint32_t ui32Base) |
|
void | QEIConfigure (uint32_t ui32Base, uint32_t ui32Config, uint32_t ui32MaxPosition) |
|
uint32_t | QEIPositionGet (uint32_t ui32Base) |
|
void | QEIPositionSet (uint32_t ui32Base, uint32_t ui32Position) |
|
int32_t | QEIDirectionGet (uint32_t ui32Base) |
|
bool | QEIErrorGet (uint32_t ui32Base) |
|
void | QEIFilterEnable (uint32_t ui32Base) |
|
void | QEIFilterDisable (uint32_t ui32Base) |
|
void | QEIFilterConfigure (uint32_t ui32Base, uint32_t ui32FiltCnt) |
|
void | QEIVelocityEnable (uint32_t ui32Base) |
|
void | QEIVelocityDisable (uint32_t ui32Base) |
|
void | QEIVelocityConfigure (uint32_t ui32Base, uint32_t ui32PreDiv, uint32_t ui32Period) |
|
uint32_t | QEIVelocityGet (uint32_t ui32Base) |
|
void | QEIIntRegister (uint32_t ui32Base, void(*pfnHandler)(void)) |
|
void | QEIIntUnregister (uint32_t ui32Base) |
|
void | QEIIntEnable (uint32_t ui32Base, uint32_t ui32IntFlags) |
|
void | QEIIntDisable (uint32_t ui32Base, uint32_t ui32IntFlags) |
|
uint32_t | QEIIntStatus (uint32_t ui32Base, bool bMasked) |
|
void | QEIIntClear (uint32_t ui32Base, uint32_t ui32IntFlags) |
|