|
uint32_t | LCDModeSet (uint32_t ui32Base, uint8_t ui8Mode, uint32_t ui32PixClk, uint32_t ui32SysClk) |
|
void | LCDClockReset (uint32_t ui32Base, uint32_t ui32Clocks) |
|
void | LCDIDDConfigSet (uint32_t ui32Base, uint32_t ui32Config) |
|
void | LCDIDDTimingSet (uint32_t ui32Base, uint32_t ui32CS, const tLCDIDDTiming *pTiming) |
|
void | LCDIDDDMADisable (uint32_t ui32Base) |
|
void | LCDIDDCommandWrite (uint32_t ui32Base, uint32_t ui32CS, uint16_t ui16Cmd) |
|
void | LCDIDDDataWrite (uint32_t ui32Base, uint32_t ui32CS, uint16_t ui16Data) |
|
void | LCDIDDIndexedWrite (uint32_t ui32Base, uint32_t ui32CS, uint16_t ui16Addr, uint16_t ui16Data) |
|
uint16_t | LCDIDDStatusRead (uint32_t ui32Base, uint32_t ui32CS) |
|
uint16_t | LCDIDDDataRead (uint32_t ui32Base, uint32_t ui32CS) |
|
uint16_t | LCDIDDIndexedRead (uint32_t ui32Base, uint32_t ui32CS, uint16_t ui16Addr) |
|
void | LCDIDDDMAWrite (uint32_t ui32Base, uint32_t ui32CS, const uint32_t *pui32Data, uint32_t ui32Count) |
|
void | LCDRasterConfigSet (uint32_t ui32Base, uint32_t ui32Config, uint8_t ui8PalLoadDelay) |
|
void | LCDRasterTimingSet (uint32_t ui32Base, const tLCDRasterTiming *pTiming) |
|
void | LCDRasterACBiasIntCountSet (uint32_t ui32Base, uint8_t ui8Count) |
|
void | LCDRasterEnable (uint32_t ui32Base) |
|
bool | LCDRasterEnabled (uint32_t ui32Base) |
|
void | LCDRasterDisable (uint32_t ui32Base) |
|
void | LCDRasterSubPanelConfigSet (uint32_t ui32Base, uint32_t ui32Flags, uint32_t ui32BottomLines, uint32_t ui32DefaultPixel) |
|
void | LCDRasterSubPanelEnable (uint32_t ui32Base) |
|
void | LCDRasterSubPanelDisable (uint32_t ui32Base) |
|
void | LCDDMAConfigSet (uint32_t ui32Base, uint32_t ui32Config) |
|
void | LCDRasterPaletteSet (uint32_t ui32Base, uint32_t ui32Type, uint32_t *pui32Addr, const uint32_t *pui32SrcColors, uint32_t ui32Start, uint32_t ui32Count) |
|
void | LCDRasterFrameBufferSet (uint32_t ui32Base, uint8_t ui8Buffer, uint32_t *pui32Addr, uint32_t ui32NumBytes) |
|
void | LCDIntEnable (uint32_t ui32Base, uint32_t ui32IntFlags) |
|
void | LCDIntDisable (uint32_t ui32Base, uint32_t ui32IntFlags) |
|
uint32_t | LCDIntStatus (uint32_t ui32Base, bool bMasked) |
|
void | LCDIntClear (uint32_t ui32Base, uint32_t ui32IntFlags) |
|
void | LCDIntRegister (uint32_t ui32Base, void(*pfnHandler)(void)) |
|
void | LCDIntUnregister (uint32_t ui32Base) |
|