38 #ifndef __DRIVERLIB_CRC_H__ 39 #define __DRIVERLIB_CRC_H__ 61 #define CRC_CFG_INIT_SEED 0x00000000 // Initialize with seed 62 #define CRC_CFG_INIT_0 0x00004000 // Initialize to all '0s' 63 #define CRC_CFG_INIT_1 0x00006000 // Initialize to all '1s' 64 #define CRC_CFG_SIZE_8BIT 0x00001000 // Input Data Size 65 #define CRC_CFG_SIZE_32BIT 0x00000000 // Input Data Size 66 #define CRC_CFG_RESINV 0x00000200 // Result Inverse Enable 67 #define CRC_CFG_OBR 0x00000100 // Output Reverse Enable 68 #define CRC_CFG_IBR 0x00000080 // Bit reverse enable 69 #define CRC_CFG_ENDIAN_SBHW 0x00000020 // Swap byte in half-word 70 #define CRC_CFG_ENDIAN_SHW 0x00000010 // Swap half-word 71 #define CRC_CFG_TYPE_P8005 0x00000000 // Polynomial 0x8005 72 #define CRC_CFG_TYPE_P1021 0x00000001 // Polynomial 0x1021 73 #define CRC_CFG_TYPE_P4C11DB7 0x00000002 // Polynomial 0x4C11DB7 74 #define CRC_CFG_TYPE_P1EDC6F41 0x00000003 // Polynomial 0x1EDC6F41 75 #define CRC_CFG_TYPE_TCPCHKSUM 0x00000008 // TCP checksum 82 extern void CRCConfigSet(uint32_t ui32Base, uint32_t ui32CRCConfig);
83 extern uint32_t
CRCDataProcess(uint32_t ui32Base, uint32_t *pui32DataIn,
84 uint32_t ui32DataLength,
bool bPPResult);
85 extern void CRCDataWrite(uint32_t ui32Base, uint32_t ui32Data);
86 extern uint32_t
CRCResultRead(uint32_t ui32Base,
bool bPPResult);
87 extern void CRCSeedSet(uint32_t ui32Base, uint32_t ui32Seed);
98 #endif // __DRIVERLIB_CRC_H__ void CRCConfigSet(uint32_t ui32Base, uint32_t ui32CRCConfig)
Definition: crc.c:95
uint32_t CRCDataProcess(uint32_t ui32Base, uint32_t *pui32DataIn, uint32_t ui32DataLength, bool bPPResult)
Definition: crc.c:251
uint32_t CRCResultRead(uint32_t ui32Base, bool bPPResult)
Definition: crc.c:203
void CRCDataWrite(uint32_t ui32Base, uint32_t ui32Data)
Definition: crc.c:173
void CRCSeedSet(uint32_t ui32Base, uint32_t ui32Seed)
Definition: crc.c:140