C28x with hard FP Object Size Benchmarks
Target Platform: ti.platforms.tms320x28:TMS320F280049M_regresstest:1
Tool Chain Version: 16.9.1
BIOS Version: bios_6_73_00_11_eng
XDCTools Version: xdctools_3_50_07_20_core
Object Name | Size |
---|---|
Hwi | 32 |
Swi | 28 |
Task | 56 |
Semaphore | 20 |
GateMutex | 24 |
Clock | 24 |
POSIX Pthread | 96 |
POSIX Semaphore | 14 |
POSIX Mutex | 4 |
POSIX Timer | 36 |
Runtime performance was optimized by reducing CPU clock speed to eliminate flash wait states.
The C28x targets also supports zero latency interrupts. See ti.sysbios.family.c28.Hwi cdocs for details.
See the SYS/BIOS User’s Guide for more information regarding how interrupt latency is calculated.