Go to the documentation of this file. 46 (*((volatile uint32_t *)(x))) 48 (*((volatile uint16_t *)(x))) 50 (*((volatile uint8_t *)(x))) 51 #define HWREGBITW(x, b) \ 52 HWREG(((uint32_t)(x) & 0xF0000000) | 0x02000000 | \ 53 (((uint32_t)(x) & 0x000FFFFF) << 5) | ((b) << 2)) 54 #define HWREGBITH(x, b) \ 55 HWREGH(((uint32_t)(x) & 0xF0000000) | 0x02000000 | \ 56 (((uint32_t)(x) & 0x000FFFFF) << 5) | ((b) << 2)) 57 #define HWREGBITB(x, b) \ 58 HWREGB(((uint32_t)(x) & 0xF0000000) | 0x02000000 | \ 59 (((uint32_t)(x) & 0x000FFFFF) << 5) | ((b) << 2))
Copyright 2018, Texas Instruments Incorporated