|
 |
Go to the documentation of this file. 38 #ifndef __HW_ONEWIRE_H__ 39 #define __HW_ONEWIRE_H__ 46 #define ONEWIRE_O_CS 0x00000000 // 1-Wire Control and Status 47 #define ONEWIRE_O_TIM 0x00000004 // 1-Wire Timing Override 48 #define ONEWIRE_O_DATW 0x00000008 // 1-Wire Data Write 49 #define ONEWIRE_O_DATR 0x0000000C // 1-Wire Data Read 50 #define ONEWIRE_O_IM 0x00000100 // 1-Wire Interrupt Mask 51 #define ONEWIRE_O_RIS 0x00000104 // 1-Wire Raw Interrupt Status 52 #define ONEWIRE_O_MIS 0x00000108 // 1-Wire Masked Interrupt Status 53 #define ONEWIRE_O_ICR 0x0000010C // 1-Wire Interrupt Clear 54 #define ONEWIRE_O_DMA 0x00000120 // 1-Wire uDMA Control 55 #define ONEWIRE_O_PP 0x00000FC0 // 1-Wire Peripheral Properties 62 #define ONEWIRE_CS_USEALT 0x80000000 // Two Wire Enable 63 #define ONEWIRE_CS_ALTP 0x40000000 // Alternate Polarity Enable 64 #define ONEWIRE_CS_BSIZE_M 0x00070000 // Last Byte Size 65 #define ONEWIRE_CS_BSIZE_8 0x00000000 // 8 bits (1 byte) 66 #define ONEWIRE_CS_BSIZE_1 0x00010000 // 1 bit 67 #define ONEWIRE_CS_BSIZE_2 0x00020000 // 2 bits 68 #define ONEWIRE_CS_BSIZE_3 0x00030000 // 3 bits 69 #define ONEWIRE_CS_BSIZE_4 0x00040000 // 4 bits 70 #define ONEWIRE_CS_BSIZE_5 0x00050000 // 5 bits 71 #define ONEWIRE_CS_BSIZE_6 0x00060000 // 6 bits 72 #define ONEWIRE_CS_BSIZE_7 0x00070000 // 7 bits 73 #define ONEWIRE_CS_STUCK 0x00000400 // STUCK Status 74 #define ONEWIRE_CS_NOATR 0x00000200 // Answer-to-Reset Status 75 #define ONEWIRE_CS_BUSY 0x00000100 // Busy Status 76 #define ONEWIRE_CS_SKATR 0x00000080 // Skip Answer-to-Reset Enable 77 #define ONEWIRE_CS_LSAM 0x00000040 // Late Sample Enable 78 #define ONEWIRE_CS_ODRV 0x00000020 // Overdrive Enable 79 #define ONEWIRE_CS_SZ_M 0x00000018 // Data Operation Size 80 #define ONEWIRE_CS_OP_M 0x00000006 // Operation Request 81 #define ONEWIRE_CS_OP_NONE 0x00000000 // No operation 82 #define ONEWIRE_CS_OP_RD 0x00000002 // Read 83 #define ONEWIRE_CS_OP_WR 0x00000004 // Write 84 #define ONEWIRE_CS_OP_WRRD 0x00000006 // Write/Read 85 #define ONEWIRE_CS_RST 0x00000001 // Reset Request 86 #define ONEWIRE_CS_SZ_S 3 93 #define ONEWIRE_TIM_W1TIM_M 0xF0000000 // Value '1' Timing 94 #define ONEWIRE_TIM_W0TIM_M 0x0F800000 // Value '0' Timing 95 #define ONEWIRE_TIM_W0REST_M 0x00780000 // Rest Time 96 #define ONEWIRE_TIM_W1SAM_M 0x00078000 // Sample Time 97 #define ONEWIRE_TIM_ATRSAM_M 0x00007800 // Answer-to-Reset Sample 98 #define ONEWIRE_TIM_ATRTIM_M 0x000007C0 // Answer-to-Reset/Rest Period 99 #define ONEWIRE_TIM_RSTTIM_M 0x0000003F // Reset Low Time 100 #define ONEWIRE_TIM_W1TIM_S 28 101 #define ONEWIRE_TIM_W0TIM_S 23 102 #define ONEWIRE_TIM_W0REST_S 19 103 #define ONEWIRE_TIM_W1SAM_S 15 104 #define ONEWIRE_TIM_ATRSAM_S 11 105 #define ONEWIRE_TIM_ATRTIM_S 6 106 #define ONEWIRE_TIM_RSTTIM_S 0 113 #define ONEWIRE_DATW_B3_M 0xFF000000 // Upper Data Byte 114 #define ONEWIRE_DATW_B2_M 0x00FF0000 // Upper Middle Data Byte 115 #define ONEWIRE_DATW_B1_M 0x0000FF00 // Lower Middle Data Byte 116 #define ONEWIRE_DATW_B0_M 0x000000FF // Lowest Data Byte 117 #define ONEWIRE_DATW_B3_S 24 118 #define ONEWIRE_DATW_B2_S 16 119 #define ONEWIRE_DATW_B1_S 8 120 #define ONEWIRE_DATW_B0_S 0 127 #define ONEWIRE_DATR_B3_M 0xFF000000 // Upper Data Byte 128 #define ONEWIRE_DATR_B2_M 0x00FF0000 // Upper Middle Data Byte 129 #define ONEWIRE_DATR_B1_M 0x0000FF00 // Lower Middle Data Byte 130 #define ONEWIRE_DATR_B0_M 0x000000FF // Lowest Data Byte 131 #define ONEWIRE_DATR_B3_S 24 132 #define ONEWIRE_DATR_B2_S 16 133 #define ONEWIRE_DATR_B1_S 8 134 #define ONEWIRE_DATR_B0_S 0 141 #define ONEWIRE_IM_DMA 0x00000010 // DMA Done Interrupt Mask 142 #define ONEWIRE_IM_STUCK 0x00000008 // Stuck Status Interrupt Mask 143 #define ONEWIRE_IM_NOATR 0x00000004 // No Answer-to-Reset Interrupt 145 #define ONEWIRE_IM_OPC 0x00000002 // Operation Complete Interrupt 147 #define ONEWIRE_IM_RST 0x00000001 // Reset Interrupt Mask 154 #define ONEWIRE_RIS_DMA 0x00000010 // DMA Done Raw Interrupt Status 155 #define ONEWIRE_RIS_STUCK 0x00000008 // Stuck Status Raw Interrupt 157 #define ONEWIRE_RIS_NOATR 0x00000004 // No Answer-to-Reset Raw Interrupt 159 #define ONEWIRE_RIS_OPC 0x00000002 // Operation Complete Raw Interrupt 161 #define ONEWIRE_RIS_RST 0x00000001 // Reset Raw Interrupt Status 168 #define ONEWIRE_MIS_DMA 0x00000010 // DMA Done Masked Interrupt Status 169 #define ONEWIRE_MIS_STUCK 0x00000008 // Stuck Status Masked Interrupt 171 #define ONEWIRE_MIS_NOATR 0x00000004 // No Answer-to-Reset Masked 173 #define ONEWIRE_MIS_OPC 0x00000002 // Operation Complete Masked 175 #define ONEWIRE_MIS_RST 0x00000001 // Reset Interrupt Mask 182 #define ONEWIRE_ICR_DMA 0x00000010 // DMA Done Interrupt Clear 183 #define ONEWIRE_ICR_STUCK 0x00000008 // Stuck Status Interrupt Clear 184 #define ONEWIRE_ICR_NOATR 0x00000004 // No Answer-to-Reset Interrupt 186 #define ONEWIRE_ICR_OPC 0x00000002 // Operation Complete Interrupt 188 #define ONEWIRE_ICR_RST 0x00000001 // Reset Interrupt Clear 195 #define ONEWIRE_DMA_SG 0x00000008 // Scatter-Gather Enable 196 #define ONEWIRE_DMA_DMAOP_M 0x00000006 // uDMA Operation 197 #define ONEWIRE_DMA_DMAOP_DIS 0x00000000 // uDMA disabled 198 #define ONEWIRE_DMA_DMAOP_RDSNG 0x00000002 // uDMA single read: 1-Wire 202 #define ONEWIRE_DMA_DMAOP_WRMUL 0x00000004 // uDMA multiple write: 1-Wire 206 #define ONEWIRE_DMA_DMAOP_RDMUL 0x00000006 // uDMA multiple read: An initial 210 #define ONEWIRE_DMA_RST 0x00000001 // uDMA Reset 217 #define ONEWIRE_PP_DMAP 0x00000010 // uDMA Present 218 #define ONEWIRE_PP_CNT_M 0x00000003 // 1-Wire Bus Count 219 #define ONEWIRE_PP_CNT_S 0 221 #endif // __HW_ONEWIRE_H__
Copyright 2018, Texas Instruments Incorporated