USBLib API Guide
1.00.00.01
|
Go to the source code of this file.
Macros | |
#define | MSC_EVENT_OPEN 1 |
#define | MSC_EVENT_CLOSE 2 |
Typedefs | |
typedef struct tUSBHMSCInstance | tUSBHMSCInstance |
typedef void(* | tUSBHMSCCallback) (tUSBHMSCInstance *psMSCInstance, uint32_t ui32Event, void *pvEventData) |
Functions | |
tUSBHMSCInstance * | USBHMSCDriveOpen (uint32_t ui32Drive, tUSBHMSCCallback pfnCallback) |
void | USBHMSCDriveClose (tUSBHMSCInstance *psMSCInstance) |
int32_t | USBHMSCDriveReady (tUSBHMSCInstance *psMSCInstance) |
int32_t | USBHMSCBlockRead (tUSBHMSCInstance *psMSCInstance, uint32_t ui32LBA, uint8_t *pui8Data, uint32_t ui32NumBlocks) |
int32_t | USBHMSCBlockWrite (tUSBHMSCInstance *psMSCInstance, uint32_t ui32LBA, uint8_t *pui8Data, uint32_t ui32NumBlocks) |
uint32_t | USBHMSCLPMSleep (tUSBHMSCInstance *psMSCInstance) |
uint32_t | USBHMSCLPMStatus (tUSBHMSCInstance *psMSCInstance) |