![](tilogo.gif) |
![](titagline.gif) |
Go to the documentation of this file. 46 #define LCD_O_PID 0x00000000 // LCD PID Register Format 47 #define LCD_O_CTL 0x00000004 // LCD Control 48 #define LCD_O_LIDDCTL 0x0000000C // LCD LIDD Control 49 #define LCD_O_LIDDCS0CFG 0x00000010 // LCD LIDD CS0 Configuration 50 #define LCD_O_LIDDCS0ADDR 0x00000014 // LIDD CS0 Read/Write Address 51 #define LCD_O_LIDDCS0DATA 0x00000018 // LIDD CS0 Data Read/Write 53 #define LCD_O_LIDDCS1CFG 0x0000001C // LIDD CS1 Configuration 54 #define LCD_O_LIDDCS1ADDR 0x00000020 // LIDD CS1 Address Read/Write 56 #define LCD_O_LIDDCS1DATA 0x00000024 // LIDD CS1 Data Read/Write 58 #define LCD_O_RASTRCTL 0x00000028 // LCD Raster Control 59 #define LCD_O_RASTRTIM0 0x0000002C // LCD Raster Timing 0 60 #define LCD_O_RASTRTIM1 0x00000030 // LCD Raster Timing 1 61 #define LCD_O_RASTRTIM2 0x00000034 // LCD Raster Timing 2 62 #define LCD_O_RASTRSUBP1 0x00000038 // LCD Raster Subpanel Display 1 63 #define LCD_O_RASTRSUBP2 0x0000003C // LCD Raster Subpanel Display 2 64 #define LCD_O_DMACTL 0x00000040 // LCD DMA Control 65 #define LCD_O_DMABAFB0 0x00000044 // LCD DMA Frame Buffer 0 Base 67 #define LCD_O_DMACAFB0 0x00000048 // LCD DMA Frame Buffer 0 Ceiling 69 #define LCD_O_DMABAFB1 0x0000004C // LCD DMA Frame Buffer 1 Base 71 #define LCD_O_DMACAFB1 0x00000050 // LCD DMA Frame Buffer 1 Ceiling 73 #define LCD_O_SYSCFG 0x00000054 // LCD System Configuration 75 #define LCD_O_RISSET 0x00000058 // LCD Interrupt Raw Status and Set 77 #define LCD_O_MISCLR 0x0000005C // LCD Interrupt Status and Clear 78 #define LCD_O_IM 0x00000060 // LCD Interrupt Mask 79 #define LCD_O_IENC 0x00000064 // LCD Interrupt Enable Clear 80 #define LCD_O_CLKEN 0x0000006C // LCD Clock Enable 81 #define LCD_O_CLKRESET 0x00000070 // LCD Clock Resets 88 #define LCD_PID_MAJOR_M 0x00000700 // Major Release Number 89 #define LCD_PID_MINOR_M 0x0000003F // Minor Release Number 90 #define LCD_PID_MAJOR_S 8 91 #define LCD_PID_MINOR_S 0 98 #define LCD_CTL_CLKDIV_M 0x0000FF00 // Clock Divisor 99 #define LCD_CTL_UFLOWRST 0x00000002 // Underflow Restart 100 #define LCD_CTL_LCDMODE 0x00000001 // LCD Mode Select 101 #define LCD_CTL_CLKDIV_S 8 108 #define LCD_LIDDCTL_DMACS 0x00000200 // CS0/CS1 Select for LIDD DMA 110 #define LCD_LIDDCTL_DMAEN 0x00000100 // LIDD DMA Enable 111 #define LCD_LIDDCTL_CS1E1 0x00000080 // Chip Select 1 (CS1)/Enable 1(E1) 113 #define LCD_LIDDCTL_CS0E0 0x00000040 // Chip Select 0 (CS0)/Enable 0 115 #define LCD_LIDDCTL_WRDIRINV 0x00000020 // Write Strobe (WR) /Direction 117 #define LCD_LIDDCTL_RDEN 0x00000010 // Read Strobe (RD) /Direct Enable 119 #define LCD_LIDDCTL_ALE 0x00000008 // Address Latch Enable (ALE) 121 #define LCD_LIDDCTL_MODE_M 0x00000007 // LIDD Mode Select 122 #define LCD_LIDDCTL_MODE_SYNCM68 \ 123 0x00000000 // Synchronous Motorola 6800 Mode 124 #define LCD_LIDDCTL_MODE_ASYNCM68 \ 125 0x00000001 // Asynchronous Motorola 6800 Mode 126 #define LCD_LIDDCTL_MODE_SYNCM80 \ 127 0x00000002 // Synchronous Intel 8080 mode 128 #define LCD_LIDDCTL_MODE_ASYNCM80 \ 129 0x00000003 // Asynchronous Intel 8080 mode 130 #define LCD_LIDDCTL_MODE_ASYNCHIT \ 131 0x00000004 // Asynchronous Hitachi mode 139 #define LCD_LIDDCS0CFG_WRSU_M 0xF8000000 // Write Strobe (WR) Set-Up Cycles 140 #define LCD_LIDDCS0CFG_WRDUR_M 0x07E00000 // Write Strobe (WR) Duration 142 #define LCD_LIDDCS0CFG_WRHOLD_M 0x001E0000 // Write Strobe (WR) Hold cycles 143 #define LCD_LIDDCS0CFG_RDSU_M 0x0001F000 // Read Strobe (RD) Set-Up cycles 144 #define LCD_LIDDCS0CFG_RDDUR_M 0x00000FC0 // Read Strobe (RD) Duration cycles 145 #define LCD_LIDDCS0CFG_RDHOLD_M 0x0000003C // Read Strobe (RD) Hold cycles 146 #define LCD_LIDDCS0CFG_GAP_M 0x00000003 // Field value defines the number 153 #define LCD_LIDDCS0CFG_WRSU_S 27 154 #define LCD_LIDDCS0CFG_WRDUR_S 21 155 #define LCD_LIDDCS0CFG_WRHOLD_S 17 156 #define LCD_LIDDCS0CFG_RDSU_S 12 157 #define LCD_LIDDCS0CFG_RDDUR_S 6 158 #define LCD_LIDDCS0CFG_RDHOLD_S 2 159 #define LCD_LIDDCS0CFG_GAP_S 0 167 #define LCD_LIDDCS0ADDR_CS0ADDR_M \ 168 0x0000FFFF // LCD Address 169 #define LCD_LIDDCS0ADDR_CS0ADDR_S \ 178 #define LCD_LIDDCS0DATA_CS0DATA_M \ 179 0x0000FFFF // LCD Data Read/Write 180 #define LCD_LIDDCS0DATA_CS0DATA_S \ 189 #define LCD_LIDDCS1CFG_WRSU_M 0xF8000000 // Write Strobe (WR) Set-Up Cycles 190 #define LCD_LIDDCS1CFG_WRDUR_M 0x07E00000 // Write Strobe (WR) Duration 192 #define LCD_LIDDCS1CFG_WRHOLD_M 0x001E0000 // Write Strobe (WR) Hold cycles 193 #define LCD_LIDDCS1CFG_RDSU_M 0x0001F000 // Read Strobe (RD) Set-Up cycles 194 #define LCD_LIDDCS1CFG_RDDUR_M 0x00000FC0 // Read Strobe (RD) Duration cycles 195 #define LCD_LIDDCS1CFG_RDHOLD_M 0x0000003C // Read Strobe (RD) Hold cycles 196 #define LCD_LIDDCS1CFG_GAP_M 0x00000003 // Field value defines the number 203 #define LCD_LIDDCS1CFG_WRSU_S 27 204 #define LCD_LIDDCS1CFG_WRDUR_S 21 205 #define LCD_LIDDCS1CFG_WRHOLD_S 17 206 #define LCD_LIDDCS1CFG_RDSU_S 12 207 #define LCD_LIDDCS1CFG_RDDUR_S 6 208 #define LCD_LIDDCS1CFG_RDHOLD_S 2 209 #define LCD_LIDDCS1CFG_GAP_S 0 217 #define LCD_LIDDCS1ADDR_CS1ADDR_M \ 218 0x0000FFFF // LCD Address Bus 219 #define LCD_LIDDCS1ADDR_CS1ADDR_S \ 228 #define LCD_LIDDCS1DATA_CS0DATA_M \ 229 0x0000FFFF // LCD Data Read/Write Initiation 230 #define LCD_LIDDCS1DATA_CS0DATA_S \ 238 #define LCD_RASTRCTL_TFT24UPCK 0x04000000 // 24-bit TFT Mode Packing 239 #define LCD_RASTRCTL_TFT24 0x02000000 // 24-Bit TFT Mode 240 #define LCD_RASTRCTL_FRMBUFSZ 0x01000000 // Frame Buffer Select 241 #define LCD_RASTRCTL_TFTMAP 0x00800000 // TFT Mode Alternate Signal 244 #define LCD_RASTRCTL_NIBMODE 0x00400000 // Nibble Mode 245 #define LCD_RASTRCTL_PALMODE_M 0x00300000 // Pallette Loading Mode 246 #define LCD_RASTRCTL_PALMODE_PALDAT \ 247 0x00000000 // Palette and data loading, reset 249 #define LCD_RASTRCTL_PALMODE_PAL \ 250 0x00100000 // Palette loading only 251 #define LCD_RASTRCTL_PALMODE_DAT \ 252 0x00200000 // Data loading only 253 #define LCD_RASTRCTL_REQDLY_M 0x000FF000 // Palette Loading Delay 254 #define LCD_RASTRCTL_MONO8B 0x00000200 // Mono 8-Bit 255 #define LCD_RASTRCTL_RDORDER 0x00000100 // Raster Data Order Select 256 #define LCD_RASTRCTL_LCDTFT 0x00000080 // LCD TFT 257 #define LCD_RASTRCTL_LCDBW 0x00000002 // LCD Monochrome 258 #define LCD_RASTRCTL_LCDEN 0x00000001 // LCD Controller Enable for Raster 260 #define LCD_RASTRCTL_REQDLY_S 12 268 #define LCD_RASTRTIM0_HBP_M 0xFF000000 // Horizontal Back Porch Lowbits 269 #define LCD_RASTRTIM0_HFP_M 0x00FF0000 // Horizontal Front Porch Lowbits 270 #define LCD_RASTRTIM0_HSW_M 0x0000FC00 // Horizontal Sync Pulse Width 272 #define LCD_RASTRTIM0_PPL_M 0x000003F0 // Pixels-per-line LSB[9:4] 273 #define LCD_RASTRTIM0_MSBPPL 0x00000008 // Pixels-per-line MSB[10] 274 #define LCD_RASTRTIM0_HBP_S 24 275 #define LCD_RASTRTIM0_HFP_S 16 276 #define LCD_RASTRTIM0_HSW_S 10 277 #define LCD_RASTRTIM0_PPL_S 4 278 #define LCD_RASTRTIM0_MSBPPL_S 3 286 #define LCD_RASTRTIM1_VBP_M 0xFF000000 // Vertical Back Porch 287 #define LCD_RASTRTIM1_VFP_M 0x00FF0000 // Vertical Front Porch 288 #define LCD_RASTRTIM1_VSW_M 0x0000FC00 // Vertical Sync Width Pulse 289 #define LCD_RASTRTIM1_LPP_M 0x000003FF // Lines Per Panel 290 #define LCD_RASTRTIM1_VBP_S 24 291 #define LCD_RASTRTIM1_VFP_S 16 292 #define LCD_RASTRTIM1_VSW_S 10 293 #define LCD_RASTRTIM1_LPP_S 0 301 #define LCD_RASTRTIM2_HSW_M 0x78000000 // Bits 9:6 of the horizontal sync 303 #define LCD_RASTRTIM2_MSBLPP 0x04000000 // MSB of Lines Per Panel 304 #define LCD_RASTRTIM2_PXLCLKCTL 0x02000000 // Hsync/Vsync Pixel Clock Control 306 #define LCD_RASTRTIM2_PSYNCRF 0x01000000 // Program HSYNC/VSYNC Rise or Fall 307 #define LCD_RASTRTIM2_INVOE 0x00800000 // Invert Output Enable 308 #define LCD_RASTRTIM2_INVPXLCLK 0x00400000 // Invert Pixel Clock 309 #define LCD_RASTRTIM2_IHS 0x00200000 // Invert Hysync 310 #define LCD_RASTRTIM2_IVS 0x00100000 // Invert Vsync 311 #define LCD_RASTRTIM2_ACBI_M 0x000F0000 // AC Bias Pins Transitions per 313 #define LCD_RASTRTIM2_ACBF_M 0x0000FF00 // AC Bias Pin Frequency 314 #define LCD_RASTRTIM2_MSBHBP_M 0x00000030 // Bits 9:8 of the horizontal back 316 #define LCD_RASTRTIM2_MSBHFP_M 0x00000003 // Bits 9:8 of the horizontal front 318 #define LCD_RASTRTIM2_HSW_S 27 319 #define LCD_RASTRTIM2_MSBLPP_S 26 320 #define LCD_RASTRTIM2_ACBI_S 16 321 #define LCD_RASTRTIM2_ACBF_S 8 322 #define LCD_RASTRTIM2_MSBHBP_S 4 323 #define LCD_RASTRTIM2_MSBHFP_S 0 331 #define LCD_RASTRSUBP1_SPEN 0x80000000 // Sub Panel Enable 332 #define LCD_RASTRSUBP1_HOLS 0x20000000 // High or Low Signal 333 #define LCD_RASTRSUBP1_LPPT_M 0x03FF0000 // Line Per Panel Threshold 334 #define LCD_RASTRSUBP1_DPDLSB_M 0x0000FFFF // Default Pixel Data LSB[15:0] 335 #define LCD_RASTRSUBP1_LPPT_S 16 336 #define LCD_RASTRSUBP1_DPDLSB_S 0 344 #define LCD_RASTRSUBP2_LPPTMSB 0x00000100 // Lines Per Panel Threshold Bit 10 345 #define LCD_RASTRSUBP2_DPDMSB_M 0x000000FF // Default Pixel Data MSB [23:16] 346 #define LCD_RASTRSUBP2_DPDMSB_S 0 353 #define LCD_DMACTL_FIFORDY_M 0x00000700 // DMA FIFO threshold 354 #define LCD_DMACTL_FIFORDY_8 0x00000000 // 8 words 355 #define LCD_DMACTL_FIFORDY_16 0x00000100 // 16 words 356 #define LCD_DMACTL_FIFORDY_32 0x00000200 // 32 words 357 #define LCD_DMACTL_FIFORDY_64 0x00000300 // 64 words 358 #define LCD_DMACTL_FIFORDY_128 0x00000400 // 128 words 359 #define LCD_DMACTL_FIFORDY_256 0x00000500 // 256 words 360 #define LCD_DMACTL_FIFORDY_512 0x00000600 // 512 words 361 #define LCD_DMACTL_BURSTSZ_M 0x00000070 // Burst Size setting for DMA 364 #define LCD_DMACTL_BURSTSZ_4 0x00000020 // burst size of 4 365 #define LCD_DMACTL_BURSTSZ_8 0x00000030 // burst size of 8 366 #define LCD_DMACTL_BURSTSZ_16 0x00000040 // burst size of 16 367 #define LCD_DMACTL_BYTESWAP 0x00000008 // This bit controls the bytelane 370 #define LCD_DMACTL_BIGDEND 0x00000002 // Big Endian Enable 371 #define LCD_DMACTL_FMODE 0x00000001 // Frame Mode 378 #define LCD_DMABAFB0_FB0BA_M 0xFFFFFFFC // Frame Buffer 0 Base Address 380 #define LCD_DMABAFB0_FB0BA_S 2 387 #define LCD_DMACAFB0_FB0CA_M 0xFFFFFFFC // Frame Buffer 0 Ceiling Address 389 #define LCD_DMACAFB0_FB0CA_S 2 396 #define LCD_DMABAFB1_FB1BA_M 0xFFFFFFFC // Frame Buffer 1 Base Address 398 #define LCD_DMABAFB1_FB1BA_S 2 405 #define LCD_DMACAFB1_FB1CA_M 0xFFFFFFFC // Frame Buffer 1 Ceiling Address 407 #define LCD_DMACAFB1_FB1CA_S 2 414 #define LCD_SYSCFG_STDBY_M 0x00000030 // Standby Mode 415 #define LCD_SYSCFG_STDBY_FORCE 0x00000000 // Force-standby mode: local 419 #define LCD_SYSCFG_STDBY_NONE 0x00000010 // No-standby mode: local initiator 423 #define LCD_SYSCFG_STDBY_SMART 0x00000020 // Smart-standby mode: local 431 #define LCD_SYSCFG_IDLEMODE_M 0x0000000C // Idle Mode 432 #define LCD_SYSCFG_IDLEMODE_FORCE \ 433 0x00000000 // Force-idle mode: local target's 440 #define LCD_SYSCFG_IDLEMODE_NONE \ 441 0x00000004 // No-idle mode: local target never 444 #define LCD_SYSCFG_IDLEMODE_SMART \ 445 0x00000008 // Smart-idle mode: local target's 459 #define LCD_RISSET_EOF1 0x00000200 // DMA End-of-Frame 1 Raw Interrupt 461 #define LCD_RISSET_EOF0 0x00000100 // DMA End-of-Frame 0 Raw Interrupt 463 #define LCD_RISSET_PALLOAD 0x00000040 // DMA Palette Loaded Raw Interrupt 465 #define LCD_RISSET_FIFOU 0x00000020 // DMA FIFO Underflow Raw Interrupt 467 #define LCD_RISSET_ACBS 0x00000008 // AC Bias Count Raw Interrupt 469 #define LCD_RISSET_SYNCS 0x00000004 // Frame Synchronization Lost Raw 471 #define LCD_RISSET_RRASTRDONE 0x00000002 // Raster Mode Frame Done interrupt 472 #define LCD_RISSET_DONE 0x00000001 // Raster or LIDD Frame Done 482 #define LCD_MISCLR_EOF1 0x00000200 // DMA End-of-Frame 1 Enabled 484 #define LCD_MISCLR_EOF0 0x00000100 // DMA End-of-Frame 0 Raw Interrupt 486 #define LCD_MISCLR_PALLOAD 0x00000040 // DMA Palette Loaded Enabled 488 #define LCD_MISCLR_FIFOU 0x00000020 // DMA FIFO Underflow Enabled 490 #define LCD_MISCLR_ACBS 0x00000008 // AC Bias Count Enabled Interrupt 492 #define LCD_MISCLR_SYNCS 0x00000004 // Frame Synchronization Lost 494 #define LCD_MISCLR_RRASTRDONE 0x00000002 // Raster Mode Frame Done interrupt 495 #define LCD_MISCLR_DONE 0x00000001 // Raster or LIDD Frame Done 505 #define LCD_IM_EOF1 0x00000200 // DMA End-of-Frame 1 Interrupt 507 #define LCD_IM_EOF0 0x00000100 // DMA End-of-Frame 0 Interrupt 509 #define LCD_IM_PALLOAD 0x00000040 // DMA Palette Loaded Interrupt 511 #define LCD_IM_FIFOU 0x00000020 // DMA FIFO Underflow Interrupt 513 #define LCD_IM_ACBS 0x00000008 // AC Bias Count Interrupt Enable 515 #define LCD_IM_SYNCS 0x00000004 // Frame Synchronization Lost 517 #define LCD_IM_RRASTRDONE 0x00000002 // Raster Mode Frame Done Interrupt 519 #define LCD_IM_DONE 0x00000001 // Raster or LIDD Frame Done 529 #define LCD_IENC_EOF1 0x00000200 // DMA End-of-Frame 1 Interrupt 531 #define LCD_IENC_EOF0 0x00000100 // DMA End-of-Frame 0 Interrupt 533 #define LCD_IENC_PALLOAD 0x00000040 // DMA Palette Loaded Interrupt 535 #define LCD_IENC_FIFOU 0x00000020 // DMA FIFO Underflow Interrupt 537 #define LCD_IENC_ACBS 0x00000008 // AC Bias Count Interrupt Enable 539 #define LCD_IENC_SYNCS 0x00000004 // Frame Synchronization Lost 541 #define LCD_IENC_RRASTRDONE 0x00000002 // Raster Mode Frame Done Interrupt 543 #define LCD_IENC_DONE 0x00000001 // Raster or LIDD Frame Done 553 #define LCD_CLKEN_DMA 0x00000004 // DMA Clock Enable 554 #define LCD_CLKEN_LIDD 0x00000002 // LIDD Submodule Clock Enable 555 #define LCD_CLKEN_CORE 0x00000001 // LCD Core Clock Enable 562 #define LCD_CLKRESET_MAIN 0x00000008 // Software Reset for the entire 564 #define LCD_CLKRESET_DMA 0x00000004 // Software Reset for the DMA 566 #define LCD_CLKRESET_LIDD 0x00000002 // Software Reset for the LIDD 568 #define LCD_CLKRESET_CORE 0x00000001 // Software Reset for the Core, 573 #endif // __HW_LCD_H__
Copyright 2018, Texas Instruments Incorporated