![](tilogo.gif) |
![](titagline.gif) |
Go to the documentation of this file. 38 #ifndef __HW_EEPROM_H__ 39 #define __HW_EEPROM_H__ 46 #define EEPROM_EESIZE 0x400AF000 // EEPROM Size Information 47 #define EEPROM_EEBLOCK 0x400AF004 // EEPROM Current Block 48 #define EEPROM_EEOFFSET 0x400AF008 // EEPROM Current Offset 49 #define EEPROM_EERDWR 0x400AF010 // EEPROM Read-Write 50 #define EEPROM_EERDWRINC 0x400AF014 // EEPROM Read-Write with Increment 51 #define EEPROM_EEDONE 0x400AF018 // EEPROM Done Status 52 #define EEPROM_EESUPP 0x400AF01C // EEPROM Support Control and 54 #define EEPROM_EEUNLOCK 0x400AF020 // EEPROM Unlock 55 #define EEPROM_EEPROT 0x400AF030 // EEPROM Protection 56 #define EEPROM_EEPASS0 0x400AF034 // EEPROM Password 57 #define EEPROM_EEPASS1 0x400AF038 // EEPROM Password 58 #define EEPROM_EEPASS2 0x400AF03C // EEPROM Password 59 #define EEPROM_EEINT 0x400AF040 // EEPROM Interrupt 60 #define EEPROM_EEHIDE0 0x400AF050 // EEPROM Block Hide 0 61 #define EEPROM_EEHIDE 0x400AF050 // EEPROM Block Hide 62 #define EEPROM_EEHIDE1 0x400AF054 // EEPROM Block Hide 1 63 #define EEPROM_EEHIDE2 0x400AF058 // EEPROM Block Hide 2 64 #define EEPROM_EEDBGME 0x400AF080 // EEPROM Debug Mass Erase 65 #define EEPROM_PP 0x400AFFC0 // EEPROM Peripheral Properties 72 #define EEPROM_EESIZE_WORDCNT_M 0x0000FFFF // Number of 32-Bit Words 73 #define EEPROM_EESIZE_BLKCNT_M 0x07FF0000 // Number of 16-Word Blocks 74 #define EEPROM_EESIZE_WORDCNT_S 0 75 #define EEPROM_EESIZE_BLKCNT_S 16 82 #define EEPROM_EEBLOCK_BLOCK_M 0x0000FFFF // Current Block 83 #define EEPROM_EEBLOCK_BLOCK_S 0 91 #define EEPROM_EEOFFSET_OFFSET_M \ 92 0x0000000F // Current Address Offset 93 #define EEPROM_EEOFFSET_OFFSET_S \ 101 #define EEPROM_EERDWR_VALUE_M 0xFFFFFFFF // EEPROM Read or Write Data 102 #define EEPROM_EERDWR_VALUE_S 0 110 #define EEPROM_EERDWRINC_VALUE_M \ 111 0xFFFFFFFF // EEPROM Read or Write Data with 113 #define EEPROM_EERDWRINC_VALUE_S \ 121 #define EEPROM_EEDONE_WORKING 0x00000001 // EEPROM Working 122 #define EEPROM_EEDONE_WKERASE 0x00000004 // Working on an Erase 123 #define EEPROM_EEDONE_WKCOPY 0x00000008 // Working on a Copy 124 #define EEPROM_EEDONE_NOPERM 0x00000010 // Write Without Permission 125 #define EEPROM_EEDONE_WRBUSY 0x00000020 // Write Busy 132 #define EEPROM_EESUPP_ERETRY 0x00000004 // Erase Must Be Retried 133 #define EEPROM_EESUPP_PRETRY 0x00000008 // Programming Must Be Retried 141 #define EEPROM_EEUNLOCK_UNLOCK_M \ 142 0xFFFFFFFF // EEPROM Unlock 149 #define EEPROM_EEPROT_PROT_M 0x00000007 // Protection Control 150 #define EEPROM_EEPROT_PROT_RWNPW \ 151 0x00000000 // This setting is the default. If 155 #define EEPROM_EEPROT_PROT_RWPW 0x00000001 // If there is a password, the 158 #define EEPROM_EEPROT_PROT_RONPW \ 159 0x00000002 // If there is no password, the 161 #define EEPROM_EEPROT_ACC 0x00000008 // Access Control 168 #define EEPROM_EEPASS0_PASS_M 0xFFFFFFFF // Password 169 #define EEPROM_EEPASS0_PASS_S 0 176 #define EEPROM_EEPASS1_PASS_M 0xFFFFFFFF // Password 177 #define EEPROM_EEPASS1_PASS_S 0 184 #define EEPROM_EEPASS2_PASS_M 0xFFFFFFFF // Password 185 #define EEPROM_EEPASS2_PASS_S 0 192 #define EEPROM_EEINT_INT 0x00000001 // Interrupt Enable 199 #define EEPROM_EEHIDE0_HN_M 0xFFFFFFFE // Hide Block 206 #define EEPROM_EEHIDE_HN_M 0xFFFFFFFE // Hide Block 213 #define EEPROM_EEHIDE1_HN_M 0xFFFFFFFF // Hide Block 220 #define EEPROM_EEHIDE2_HN_M 0xFFFFFFFF // Hide Block 227 #define EEPROM_EEDBGME_ME 0x00000001 // Mass Erase 228 #define EEPROM_EEDBGME_KEY_M 0xFFFF0000 // Erase Key 229 #define EEPROM_EEDBGME_KEY_S 16 236 #define EEPROM_PP_SIZE_M 0x0000FFFF // EEPROM Size 237 #define EEPROM_PP_SIZE_64 0x00000000 // 64 bytes of EEPROM 238 #define EEPROM_PP_SIZE_128 0x00000001 // 128 bytes of EEPROM 239 #define EEPROM_PP_SIZE_256 0x00000003 // 256 bytes of EEPROM 240 #define EEPROM_PP_SIZE_512 0x00000007 // 512 bytes of EEPROM 241 #define EEPROM_PP_SIZE_1K 0x0000000F // 1 KB of EEPROM 242 #define EEPROM_PP_SIZE_2K 0x0000001F // 2 KB of EEPROM 243 #define EEPROM_PP_SIZE_3K 0x0000003F // 3 KB of EEPROM 244 #define EEPROM_PP_SIZE_4K 0x0000007F // 4 KB of EEPROM 245 #define EEPROM_PP_SIZE_5K 0x000000FF // 5 KB of EEPROM 246 #define EEPROM_PP_SIZE_6K 0x000001FF // 6 KB of EEPROM 247 #define EEPROM_PP_SIZE_S 0 249 #endif // __HW_EEPROM_H__
Copyright 2018, Texas Instruments Incorporated