|
| #define | MAX_USB_TICK_HANDLERS 6 |
| |
| #define | USB_SOF_TICK_DIVIDE 5 |
| |
| #define | InternalUSBGetTime() g_ui32CurrentUSBTick |
| |
| #define | USBBaseToIndex(BaseAddr) (0) |
| |
| #define | USBIndexToBase(Index) (USB0_BASE) |
| |
| #define | USB_MAX_DMA_CHANNELS_0 6 |
| |
| #define | USB_MAX_DMA_CHANNELS 8 |
| |
| #define | USBLIBSTATUS_DMA_IDLE 0x00000000 |
| |
| #define | USBLIBSTATUS_DMA_COMPLETE 0x00000001 |
| |
| #define | USBLIBSTATUS_DMA_ERROR 0x00000002 |
| |
| #define | USBLIBSTATUS_DMA_PENDING 0x00000004 |
| |
| #define | USB_DMA_EP_RX 0x00000080 |
| |
| #define | USB_DMA_EP_TX 0x00000000 |
| |
| #define | USB_DMA_EP_HOST 0x00000040 |
| |
| #define | USB_DMA_EP_DEVICE 0x00000000 |
| |
| #define | USB_DMA_EP_TYPE_CTRL 0x00000000 |
| |
| #define | USB_DMA_EP_TYPE_ISOC 0x00000001 |
| |
| #define | USB_DMA_EP_TYPE_BULK 0x00000002 |
| |
| #define | USB_DMA_EP_TYPE_INT 0x00000003 |
| |
| #define | USB_DMA_EP_TYPE_M 0x00000003 |
| |
| #define | USBLibDMAChannelStatus(psUSBDMAInst, ui32Channel) psUSBDMAInst->pfnChannelStatus(psUSBDMAInst, ui32Channel) |
| |
| #define | USBLibDMAStatus(psUSBDMAInst) psUSBDMAInst->pfnStatus(psUSBDMAInst) |
| |
| #define | USBLibDMAIntStatus(psUSBDMAInst) psUSBDMAInst->pfnIntStatus(psUSBDMAInst) |
| |
| #define | USBLibDMAIntStatusClear(psUSBDMAInst, ui32Status) psUSBDMAInst->pfnIntStatusClear(psUSBDMAInst, ui32Status) |
| |
| #define | USBLibDMAChannelEnable(psUSBDMAInst, ui32Channel) psUSBDMAInst->pfnChannelEnable(psUSBDMAInst, ui32Channel) |
| |
| #define | USBLibDMAChannelDisable(psUSBDMAInst, ui32Channel) psUSBDMAInst->pfnChannelDisable(psUSBDMAInst, ui32Channel) |
| |
| #define | USBLibDMATransfer(psUSBDMAInst, ui32Channel, pvBuffer, ui32Size) |
| |
| #define | USBLibDMAIntHandler(psUSBDMAInst, ui32Status) psUSBDMAInst->pfnIntHandler(psUSBDMAInst, ui32Status) |
| |
| #define | USBLibDMAChannelAllocate(psUSBDMAInst, ui8Endpoint, ui32MaxPacketSize, ui32Config) |
| |
| #define | USBLibDMAChannelRelease(psUSBDMAInst, ui8Endpoint) psUSBDMAInst->pfnChannelRelease(psUSBDMAInst, ui8Endpoint) |
| |
| #define | USBLibDMAUnitSizeSet(psUSBDMAInst, ui32Channel, ui32BitSize) |
| |
| #define | USBLibDMAArbSizeSet(psUSBDMAInst, ui32Channel, ui32ArbSize) |
| |
| #define | USBLibDMAChannelIntEnable(psUSBDMAInst, ui32Channel) psUSBDMAInst->pfnChannelIntEnable(psUSBDMAInst, ui32Channel) |
| |
| #define | USBLibDMAChannelIntDisable(psUSBDMAInst, ui32Channel) psUSBDMAInst->pfnChannelIntDisable(psUSBDMAInst, ui32Channel) |
| |