|
| tHIDInstance * | USBHHIDOpen (tHIDSubClassProtocol iDeviceType, tUSBCallback pfnCallback, void *pvCBData) |
| |
| void | USBHHIDClose (tHIDInstance *psHIDInstance) |
| |
| uint32_t | USBHHIDSetIdle (tHIDInstance *psHIDInstance, uint8_t ui8Duration, uint8_t ui8ReportID) |
| |
| uint32_t | USBHHIDGetReportDescriptor (tHIDInstance *psHIDInstance, uint8_t *pui8Buffer, uint32_t ui32Size) |
| |
| uint32_t | USBHHIDSetProtocol (tHIDInstance *psHIDInstance, uint32_t ui32BootProtocol) |
| |
| uint32_t | USBHHIDGetReport (tHIDInstance *psHIDInstance, uint32_t ui32Interface, uint8_t *pui8Data, uint32_t ui32Size) |
| |
| uint32_t | USBHHIDSetReport (tHIDInstance *psHIDInstance, uint32_t ui32Interface, uint8_t *pui8Data, uint32_t ui32Size) |
| |
| uint32_t | USBHHIDLPMSleep (tHIDInstance *psHIDInstance) |
| |
| uint32_t | USBHHIDLPMStatus (tHIDInstance *psHIDInstance) |
| |