|
| tCDCInstance * | USBHCDCOpen (tCDCSubClassProtocol iDeviceType, tUSBCallback pfnCallback, void *pvCBData) |
| |
| void | USBHCDCClose (tCDCInstance *psCDCInstance) |
| |
| uint32_t | USBHCDCGetLineCoding (tCDCInstance *psCDCInstance, uint8_t *pui8Buffer, uint32_t ui32Size) |
| |
| uint32_t | USBHCDCSetLineCoding (tCDCInstance *psCDCInstance, uint8_t *pui8Data) |
| |
| uint32_t | USBHCDCSetControlLineState (tCDCInstance *psCDCInstance, uint16_t carrierValue) |
| |
| uint32_t | USBHCDCReadData (tCDCInstance *psCDCInstance, uint32_t ui32Interface, uint8_t *pui8Data, uint32_t ui32Size) |
| |
| uint32_t | USBHCDCWriteData (tCDCInstance *psCDCInstance, uint32_t ui32Interface, uint8_t *pui8Data, uint32_t ui32Size) |
| |