|
| tUSBHostAudioInstance * | USBHostAudioOpen (uint32_t ui32Index, tUSBHostAudioCallback pfnCallback) |
| |
| void | USBHostAudioClose (tUSBHostAudioInstance *psAudioInstance) |
| |
| int32_t | USBHostAudioPlay (tUSBHostAudioInstance *psAudioInstance, void *pvBuffer, uint32_t ui32Size, tUSBHostAudioCallback pfnCallback) |
| |
| uint32_t | USBHostAudioFormatGet (tUSBHostAudioInstance *psAudioInstance, uint32_t ui32SampleRate, uint32_t ui32Bits, uint32_t ui32Channels, uint32_t ui32Flags) |
| |
| uint32_t | USBHostAudioFormatSet (tUSBHostAudioInstance *psAudioInstance, uint32_t ui32SampleRate, uint32_t ui32Bits, uint32_t ui32Channels, uint32_t ui32Flags) |
| |
| int32_t | USBHostAudioRecord (tUSBHostAudioInstance *psAudioInstance, void *pvBuffer, uint32_t ui32Size, tUSBHostAudioCallback pfnCallback) |
| |
| uint32_t | USBHostAudioVolumeGet (tUSBHostAudioInstance *psAudioInstance, uint32_t ui32Interface, uint32_t ui32Channel) |
| |
| void | USBHostAudioVolumeSet (tUSBHostAudioInstance *psAudioInstance, uint32_t ui32Interface, uint32_t ui32Channel, uint32_t ui32Value) |
| |
| uint32_t | USBHostAudioVolumeMaxGet (tUSBHostAudioInstance *psAudioInstance, uint32_t ui32Interface, uint32_t ui32Channel) |
| |
| uint32_t | USBHostAudioVolumeMinGet (tUSBHostAudioInstance *psAudioInstance, uint32_t ui32Interface, uint32_t ui32Channel) |
| |
| uint32_t | USBHostAudioVolumeResGet (tUSBHostAudioInstance *psAudioInstance, uint32_t ui32Interface, uint32_t ui32Channel) |
| |
| uint32_t | USBHostAudioLPMSleep (tUSBHostAudioInstance *psAudioInstance) |
| |
| uint32_t | USBHostAudioLPMStatus (tUSBHostAudioInstance *psAudioInstance) |
| |