![]() |
![]() |

Go to the source code of this file.
Data Structures | |
| struct | tDFUInstance |
| struct | tUSBDDFUDevice |
Macros | |
| #define | DFUINTERFACE_SIZE (9) |
| #define | DFUFUNCTIONALDESC_SIZE (9) |
| #define | COMPOSITE_DDFU_SIZE (DFUINTERFACE_SIZE + DFUFUNCTIONALDESC_SIZE) |
| #define | USBD_DFU_EVENT_DETACH (USBD_DFU_EVENT_BASE + 0) |
Functions | |
| void * | USBDDFUCompositeInit (uint32_t ui32Index, tUSBDDFUDevice *psDFUDevice, tCompositeEntry *psCompEntry) |
| void | USBDDFUCompositeTerm (void *pvDFUInstance) |
| void | USBDDFUUpdateBegin (void) |