![]() |
![]() |
#include <stdbool.h>#include <stdint.h>#include "ti/devices/msp432e4/driverlib/driverlib.h"#include "ti/usblib/msp432e4/usblib.h"#include "ti/usblib/msp432e4/usblibpriv.h"#include "ti/usblib/msp432e4/usb-ids.h"#include "ti/usblib/msp432e4/usbcdc.h"#include "usbdevice.h"#include "usbdcdc.h"#include "usbdcomp.h"
Macros | |
| #define | LOOKUP_INDEX_BYTE 0 |
| #define | LOOKUP_INTERFACE_BYTE 1 |
| #define | LOOKUP_IN_END_BYTE 2 |
| #define | LOOKUP_OUT_END_BYTE 3 |
| #define | INVALID_DEVICE_INDEX 0xFFFFFFFF |
Functions | |
| uint32_t | BuildCompositeDescriptor (tUSBDCompositeDevice *psCompDevice) |
| void * | USBDCompositeInit (uint32_t ui32Index, tUSBDCompositeDevice *psDevice, uint32_t ui32Size, uint8_t *pui8Data) |
| void | USBDCompositeTerm (void *pvCompositeInstance) |
Variables | |
| tConfigHeader * | g_ppCompConfigDescriptors [1] |
| const tCustomHandlers | g_sCompHandlers |