Functions
usbdesc.c File Reference
#include <stdbool.h>
#include <stdint.h>
#include "usblib.h"
Include dependency graph for usbdesc.c:

Functions

uint32_t USBDescGetNum (tDescriptorHeader *psDesc, uint32_t ui32Size, uint32_t ui32Type)
 
tDescriptorHeader * USBDescGet (tDescriptorHeader *psDesc, uint32_t ui32Size, uint32_t ui32Type, uint32_t ui32Index)
 
uint32_t USBDescGetNumAlternateInterfaces (tConfigDescriptor *psConfig, uint8_t ui8InterfaceNumber)
 
tInterfaceDescriptor * USBDescGetInterface (tConfigDescriptor *psConfig, uint32_t ui32Index, uint32_t ui32Alt)
 
tEndpointDescriptor * USBDescGetInterfaceEndpoint (tInterfaceDescriptor *psInterface, uint32_t ui32Index, uint32_t ui32Size)
 
Copyright 2017, Texas Instruments Incorporated