|
| void | EPIWorkaroundWordWrite (uint32_t *pui32Addr, uint32_t ui32Value) |
| |
| uint32_t | EPIWorkaroundWordRead (uint32_t *pui32Addr) |
| |
| void | EPIWorkaroundHWordWrite (uint16_t *pui16Addr, uint16_t ui16Value) |
| |
| uint16_t | EPIWorkaroundHWordRead (uint16_t *pui16Addr) |
| |
| void | EPIWorkaroundByteWrite (uint8_t *pui8Addr, uint8_t ui8Value) |
| |
| uint8_t | EPIWorkaroundByteRead (uint8_t *pui8Addr) |
| |
| void | EPIModeSet (uint32_t ui32Base, uint32_t ui32Mode) |
| |
| void | EPIDividerSet (uint32_t ui32Base, uint32_t ui32Divider) |
| |
| void | EPIDividerCSSet (uint32_t ui32Base, uint32_t ui32CS, uint32_t ui32Divider) |
| |
| void | EPIDMATxCount (uint32_t ui32Base, uint32_t ui32Count) |
| |
| void | EPIConfigSDRAMSet (uint32_t ui32Base, uint32_t ui32Config, uint32_t ui32Refresh) |
| |
| void | EPIConfigHB8Set (uint32_t ui32Base, uint32_t ui32Config, uint32_t ui32MaxWait) |
| |
| void | EPIConfigHB16Set (uint32_t ui32Base, uint32_t ui32Config, uint32_t ui32MaxWait) |
| |
| void | EPIConfigHB8CSSet (uint32_t ui32Base, uint32_t ui32CS, uint32_t ui32Config) |
| |
| void | EPIConfigHB16CSSet (uint32_t ui32Base, uint32_t ui32CS, uint32_t ui32Config) |
| |
| void | EPIConfigHB8TimingSet (uint32_t ui32Base, uint32_t ui32CS, uint32_t ui32Config) |
| |
| void | EPIConfigHB16TimingSet (uint32_t ui32Base, uint32_t ui32CS, uint32_t ui32Config) |
| |
| void | EPIPSRAMConfigRegSet (uint32_t ui32Base, uint32_t ui32CS, uint32_t ui32CR) |
| |
| void | EPIPSRAMConfigRegRead (uint32_t ui32Base, uint32_t ui32CS) |
| |
| bool | EPIPSRAMConfigRegGetNonBlocking (uint32_t ui32Base, uint32_t ui32CS, uint32_t *pui32CR) |
| |
| uint32_t | EPIPSRAMConfigRegGet (uint32_t ui32Base, uint32_t ui32CS) |
| |
| void | EPIConfigGPModeSet (uint32_t ui32Base, uint32_t ui32Config, uint32_t ui32FrameCount, uint32_t ui32MaxWait) |
| |
| void | EPIAddressMapSet (uint32_t ui32Base, uint32_t ui32Map) |
| |
| void | EPINonBlockingReadConfigure (uint32_t ui32Base, uint32_t ui32Channel, uint32_t ui32DataSize, uint32_t ui32Address) |
| |
| void | EPINonBlockingReadStart (uint32_t ui32Base, uint32_t ui32Channel, uint32_t ui32Count) |
| |
| void | EPINonBlockingReadStop (uint32_t ui32Base, uint32_t ui32Channel) |
| |
| uint32_t | EPINonBlockingReadCount (uint32_t ui32Base, uint32_t ui32Channel) |
| |
| uint32_t | EPINonBlockingReadAvail (uint32_t ui32Base) |
| |
| uint32_t | EPINonBlockingReadGet32 (uint32_t ui32Base, uint32_t ui32Count, uint32_t *pui32Buf) |
| |
| uint32_t | EPINonBlockingReadGet16 (uint32_t ui32Base, uint32_t ui32Count, uint16_t *pui16Buf) |
| |
| uint32_t | EPINonBlockingReadGet8 (uint32_t ui32Base, uint32_t ui32Count, uint8_t *pui8Buf) |
| |
| void | EPIFIFOConfig (uint32_t ui32Base, uint32_t ui32Config) |
| |
| uint32_t | EPIWriteFIFOCountGet (uint32_t ui32Base) |
| |
| void | EPIIntEnable (uint32_t ui32Base, uint32_t ui32IntFlags) |
| |
| void | EPIIntDisable (uint32_t ui32Base, uint32_t ui32IntFlags) |
| |
| uint32_t | EPIIntStatus (uint32_t ui32Base, bool bMasked) |
| |
| uint32_t | EPIIntErrorStatus (uint32_t ui32Base) |
| |
| void | EPIIntErrorClear (uint32_t ui32Base, uint32_t ui32ErrFlags) |
| |
| void | EPIIntRegister (uint32_t ui32Base, void(*pfnHandler)(void)) |
| |
| void | EPIIntUnregister (uint32_t ui32Base) |
| |