![]() |
![]() |
#include <stdbool.h>#include <stdint.h>#include "ti/devices/msp432e4/driverlib/driverlib.h"#include "ti/devices/msp432e4/driverlib/rtos_bindings.h"#include "usblib.h"#include "usblibpriv.h"#include "device/usbdevice.h"#include "host/usbhost.h"#include "host/usbhostpriv.h"Macros | |
| #define | USB_HOST_INTS (USB_INTCTRL_VBUS_ERR) |
Enumerations | |
| enum | tUSBOTGState { eUSBOTGModeIdle, eUSBOTGModeWaitID, eUSBOTGModeWait, eUSBOTGModeBWaitCon, eUSBOTGModeBDevice, eUSBOTGModeAHost } |
Functions | |
| void | USBStackModeSet (uint32_t ui32Index, tUSBMode iUSBMode, tUSBModeCallback pfnCallback) |
| void | USB0DualModeIntHandler (void) |
| void | USBDualModeInit (uint32_t ui32Index) |
| void | USBDualModeTerm (uint32_t ui32Index) |
| void | USBOTGModeTerm (uint32_t ui32Index) |
| void | USBOTGModeInit (uint32_t ui32Index, uint32_t ui32PollingRate, void *pvPool, uint32_t ui32PoolSize) |
| void | USBOTGPollRate (uint32_t ui32Index, uint32_t ui32PollRate) |
| void | USB0_IRQOTGModeHandler (void) |
| void | OTGDeviceDisconnect (uint32_t ui32Index) |
| void | USBOTGMain (uint32_t ui32MsTicks) |
| bool | USBOTGFeatureSet (uint32_t ui32Index, uint32_t ui32Feature, void *pvFeature) |
Variables | |
| volatile tUSBMode | g_iUSBMode = eUSBModeNone |
| volatile uint32_t | g_ui32PollRate |
| volatile uint32_t | g_ui32WaitTicks = 0 |
| volatile tUSBOTGState | g_eOTGModeState |