All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Modules Pages
Functions
usbhscsi.h File Reference

Go to the source code of this file.

Functions

uint32_t USBHSCSIInquiry (uint32_t ui32InPipe, uint32_t ui32OutPipe, uint8_t *pui8Data, uint32_t *pui32Size)
 
uint32_t USBHSCSIReadCapacity (uint32_t ui32InPipe, uint32_t ui32OutPipe, uint8_t *pui8Data, uint32_t *pui32Size)
 
uint32_t USBHSCSIReadCapacities (uint32_t ui32InPipe, uint32_t ui32OutPipe, uint8_t *pui8Data, uint32_t *pui32Size)
 
uint32_t USBHSCSIModeSense6 (uint32_t ui32InPipe, uint32_t ui32OutPipe, uint32_t ui32Flags, uint8_t *pui8Data, uint32_t *pui32Size)
 
uint32_t USBHSCSITestUnitReady (uint32_t ui32InPipe, uint32_t ui32OutPipe)
 
uint32_t USBHSCSIRequestSense (uint32_t ui32InPipe, uint32_t ui32OutPipe, uint8_t *pui8Data, uint32_t *pui32Size)
 
uint32_t USBHSCSIRead10 (uint32_t ui32InPipe, uint32_t ui32OutPipe, uint32_t ui32LBA, uint8_t *pui8Data, uint32_t *pui32Size, uint32_t ui32NumBlocks)
 
uint32_t USBHSCSIWrite10 (uint32_t ui32InPipe, uint32_t ui32OutPipe, uint32_t ui32LBA, uint8_t *pui8Data, uint32_t *pui32Size, uint32_t ui32NumBlocks)
 
Copyright 2017, Texas Instruments Incorporated