All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Modules Pages
Macros | Functions
usbhscsi.c File Reference
#include <stdbool.h>
#include <stdint.h>
#include "ti/usblib/msp432e4/usblib.h"
#include "ti/usblib/msp432e4/usbmsc.h"
#include "usbhost.h"
#include "usbhmsc.h"
#include "usbhscsi.h"

Macros

#define CBW_TAG_VALUE   0x54231990
 

Functions

uint32_t USBHSCSIInquiry (uint32_t ui32InPipe, uint32_t ui32OutPipe, uint8_t *pui8Data, uint32_t *pui32Size)
 
uint32_t USBHSCSIReadCapacity (uint32_t ui32InPipe, uint32_t ui32OutPipe, uint8_t *pui8Data, uint32_t *pui32Size)
 
uint32_t USBHSCSIReadCapacities (uint32_t ui32InPipe, uint32_t ui32OutPipe, uint8_t *pui8Data, uint32_t *pui32Size)
 
uint32_t USBHSCSIModeSense6 (uint32_t ui32InPipe, uint32_t ui32OutPipe, uint32_t ui32Flags, uint8_t *pui8Data, uint32_t *pui32Size)
 
uint32_t USBHSCSITestUnitReady (uint32_t ui32InPipe, uint32_t ui32OutPipe)
 
uint32_t USBHSCSIRequestSense (uint32_t ui32InPipe, uint32_t ui32OutPipe, uint8_t *pui8Data, uint32_t *pui32Size)
 
uint32_t USBHSCSIRead10 (uint32_t ui32InPipe, uint32_t ui32OutPipe, uint32_t ui32LBA, uint8_t *pui8Data, uint32_t *pui32Size, uint32_t ui32NumBlocks)
 
uint32_t USBHSCSIWrite10 (uint32_t ui32InPipe, uint32_t ui32OutPipe, uint32_t ui32LBA, uint8_t *pui8Data, uint32_t *pui32Size, uint32_t ui32NumBlocks)
 
Copyright 2017, Texas Instruments Incorporated