All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Modules Pages
Functions
ssi.c File Reference
#include <ti/devices/msp432e4/inc/msp432e411y.h>
#include "types.h"
#include <stdbool.h>
#include <stdint.h>
#include "inc/hw_ssi.h"
#include "inc/hw_sysctl.h"
#include "debug.h"
#include "interrupt.h"
#include "ssi.h"

Functions

void SSIConfigSetExpClk (uint32_t ui32Base, uint32_t ui32SSIClk, uint32_t ui32Protocol, uint32_t ui32Mode, uint32_t ui32BitRate, uint32_t ui32DataWidth)
 
void SSIEnable (uint32_t ui32Base)
 
void SSIDisable (uint32_t ui32Base)
 
void SSIIntRegister (uint32_t ui32Base, void(*pfnHandler)(void))
 
void SSIIntUnregister (uint32_t ui32Base)
 
void SSIIntEnable (uint32_t ui32Base, uint32_t ui32IntFlags)
 
void SSIIntDisable (uint32_t ui32Base, uint32_t ui32IntFlags)
 
uint32_t SSIIntStatus (uint32_t ui32Base, bool bMasked)
 
void SSIIntClear (uint32_t ui32Base, uint32_t ui32IntFlags)
 
void SSIDataPut (uint32_t ui32Base, uint32_t ui32Data)
 
int32_t SSIDataPutNonBlocking (uint32_t ui32Base, uint32_t ui32Data)
 
void SSIDataGet (uint32_t ui32Base, uint32_t *pui32Data)
 
int32_t SSIDataGetNonBlocking (uint32_t ui32Base, uint32_t *pui32Data)
 
void SSIDMAEnable (uint32_t ui32Base, uint32_t ui32DMAFlags)
 
void SSIDMADisable (uint32_t ui32Base, uint32_t ui32DMAFlags)
 
bool SSIBusy (uint32_t ui32Base)
 
void SSIClockSourceSet (uint32_t ui32Base, uint32_t ui32Source)
 
uint32_t SSIClockSourceGet (uint32_t ui32Base)
 
void SSIAdvModeSet (uint32_t ui32Base, uint32_t ui32Mode)
 
void SSIAdvDataPutFrameEnd (uint32_t ui32Base, uint32_t ui32Data)
 
int32_t SSIAdvDataPutFrameEndNonBlocking (uint32_t ui32Base, uint32_t ui32Data)
 
void SSIAdvFrameHoldEnable (uint32_t ui32Base)
 
void SSIAdvFrameHoldDisable (uint32_t ui32Base)
 
Copyright 2017, Texas Instruments Incorporated