All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Modules Pages
Functions
shamd5.c File Reference
#include <ti/devices/msp432e4/inc/msp432e411y.h>
#include "types.h"
#include <stdbool.h>
#include <stdint.h>
#include "inc/hw_nvic.h"
#include "inc/hw_shamd5.h"
#include "debug.h"
#include "interrupt.h"
#include "shamd5.h"

Functions

void SHAMD5Reset (uint32_t ui32Base)
 
void SHAMD5DMAEnable (uint32_t ui32Base)
 
void SHAMD5DMADisable (uint32_t ui32Base)
 
uint32_t SHAMD5IntStatus (uint32_t ui32Base, bool bMasked)
 
void SHAMD5IntEnable (uint32_t ui32Base, uint32_t ui32IntFlags)
 
void SHAMD5IntDisable (uint32_t ui32Base, uint32_t ui32IntFlags)
 
void SHAMD5IntClear (uint32_t ui32Base, uint32_t ui32IntFlags)
 
void SHAMD5IntRegister (uint32_t ui32Base, void(*pfnHandler)(void))
 
void SHAMD5IntUnregister (uint32_t ui32Base)
 
void SHAMD5HashLengthSet (uint32_t ui32Base, uint32_t ui32Length)
 
void SHAMD5ConfigSet (uint32_t ui32Base, uint32_t ui32Mode)
 
bool SHAMD5DataWriteNonBlocking (uint32_t ui32Base, uint32_t *pui32Src)
 
void SHAMD5DataWrite (uint32_t ui32Base, uint32_t *pui32Src)
 
void SHAMD5ResultRead (uint32_t ui32Base, uint32_t *pui32Dest)
 
void SHAMD5DataProcess (uint32_t ui32Base, uint32_t *pui32DataSrc, uint32_t ui32DataLength, uint32_t *pui32HashResult)
 
void SHAMD5HMACProcess (uint32_t ui32Base, uint32_t *pui32DataSrc, uint32_t ui32DataLength, uint32_t *pui32HashResult)
 
void SHAMD5HMACPPKeyGenerate (uint32_t ui32Base, uint32_t *pui32Key, uint32_t *pui32PPKey)
 
void SHAMD5HMACKeySet (uint32_t ui32Base, uint32_t *pui32Src)
 
void SHAMD5HMACPPKeySet (uint32_t ui32Base, uint32_t *pui32Src)
 
Copyright 2017, Texas Instruments Incorporated