LZ4 API Guide
1.00.01.00
tmp
bazel_docapi.b8a49n
source
ti
compression
lz4
lz4_xxhash.h
Go to the documentation of this file.
1
#ifndef LZ4_XXHASH_H_
2
#define LZ4_XXHASH_H_
3
4
//******************************************************************************
5
//
8
//
9
//******************************************************************************
10
11
//*****************************************************************************
12
//
13
// If building with a C++ compiler, make all of the definitions in this header
14
// have a C binding.
15
//
16
//*****************************************************************************
17
#ifdef __cplusplus
18
extern
"C"
19
{
20
#endif
21
22
#include <stdint.h>
23
#include <stdbool.h>
24
25
//******************************************************************************
26
//
35
//
36
//******************************************************************************
37
extern
uint32_t
LZ4_xxHashCompute
(
const
void
*src, uint32_t length, uint32_t seed);
38
39
//*****************************************************************************
40
//
41
// Mark the end of the C bindings section for C++ compilers.
42
//
43
//*****************************************************************************
44
#ifdef __cplusplus
45
}
46
#endif
47
48
//******************************************************************************
49
//
50
// Close the Doxygen group.
52
//
53
//******************************************************************************
54
55
#endif
/* LZ4_XXHASH_H_ */
LZ4_xxHashCompute
uint32_t LZ4_xxHashCompute(const void *src, uint32_t length, uint32_t seed)
Compute xxhash checksum for a block of data.
Definition:
lz4_xxhash.c:114
© Copyright 1995-2019
, Texas Instruments Incorporated. All rights reserved.
Trademarks
|
Privacy policy
|
Terms of use
|
Terms of sale