43 #ifndef ti_drivers_adc_ADCMSP432__include 44 #define ti_drivers_adc_ADCMSP432__include 50 #include <ti/drivers/dpl/HwiP.h> 51 #include <ti/drivers/dpl/SemaphoreP.h> 89 #define ADCMSP432_P4_0_A13 ((13 << 10) | 0x0340) 90 #define ADCMSP432_P4_1_A12 ((12 << 10) | 0x0341) 91 #define ADCMSP432_P4_2_A11 ((11 << 10) | 0x0342) 92 #define ADCMSP432_P4_3_A10 ((10 << 10) | 0x0343) 93 #define ADCMSP432_P4_4_A9 ((9 << 10) | 0x0344) 94 #define ADCMSP432_P4_5_A8 ((8 << 10) | 0x0345) 95 #define ADCMSP432_P4_6_A7 ((7 << 10) | 0x0346) 96 #define ADCMSP432_P4_7_A6 ((6 << 10) | 0x0347) 99 #define ADCMSP432_P5_0_A5 ((5 << 10) | 0x0350) 100 #define ADCMSP432_P5_1_A4 ((4 << 10) | 0x0351) 101 #define ADCMSP432_P5_2_A3 ((3 << 10) | 0x0352) 102 #define ADCMSP432_P5_3_A2 ((2 << 10) | 0x0353) 103 #define ADCMSP432_P5_4_A1 ((1 << 10) | 0x0354) 104 #define ADCMSP432_P5_5_A0 ((0 << 10) | 0x0355) 107 #define ADCMSP432_P6_0_A15 ((15 << 10) | 0x0360) 108 #define ADCMSP432_P6_1_A14 ((14 << 10) | 0x0361) 111 #define ADCMSP432_P8_2_A23 ((23 << 10) | 0x0382) 112 #define ADCMSP432_P8_3_A22 ((22 << 10) | 0x0383) 113 #define ADCMSP432_P8_4_A21 ((21 << 10) | 0x0384) 114 #define ADCMSP432_P8_5_A20 ((20 << 10) | 0x0385) 115 #define ADCMSP432_P8_6_A19 ((19 << 10) | 0x0386) 116 #define ADCMSP432_P8_7_A18 ((18 << 10) | 0x0387) 119 #define ADCMSP432_P9_0_A17 ((17 << 10) | 0x0390) 120 #define ADCMSP432_P9_1_A16 ((16 << 10) | 0x0391) 125 #define ADCMSP432_REF_VOLTAGE_VDD ADC_VREFPOS_AVCC_VREFNEG_VSS | 0xFF 126 #define ADCMSP432_REF_VOLTAGE_INT_1_2V REF_A_VREF1_2V 127 #define ADCMSP432_REF_VOLTAGE_INT_1_45V REF_A_VREF1_45V 128 #define ADCMSP432_REF_VOLTAGE_INT_2_5V REF_A_VREF2_5V 129 #define ADCMSP432_REF_VOLTAGE_EXT ADC_VREFPOS_EXTPOS_VREFNEG_EXTNEG 130 #define ADCMSP432_REF_VOLTAGE_EXT_BUF ADC_VREFPOS_EXTBUF_VREFNEG_EXTNEG const ADC_FxnTable ADCMSP432_fxnTable
uint_fast16_t refVoltage
Definition: ADCMSP432.h:158
bool isProtected
Definition: ADCMSP432.h:170
bool isOpen
Definition: ADCMSP432.h:169
uint_fast32_t refExtValue
Definition: ADCMSP432.h:160
uint_fast16_t adcPin
Definition: ADCMSP432.h:157
Analog to Digital Conversion (ADC) Input Driver.
The definition of an ADC function table that contains the required set of functions to control a spec...
Definition: ADC.h:319
ADCMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated...
Definition: ADCMSP432.h:156
uint_fast32_t resolution
Definition: ADCMSP432.h:159
ADCMSP432 Object.
Definition: ADCMSP432.h:168