![]() |
![]() |
#include <stdint.h>#include <ti/devices/msp432p4xx/inc/msp.h>Go to the source code of this file.
Data Structures | |
| struct | SysCtl_FlashTLV_Info |
| struct | SysCtl_CSCalTLV_Info |
Macros | |
| #define | SYSCTL_SRAM_BANK7 SYSCTL_SRAM_BANKEN_BNK7_EN |
| #define | SYSCTL_SRAM_BANK6 SYSCTL_SRAM_BANKEN_BNK6_EN |
| #define | SYSCTL_SRAM_BANK5 SYSCTL_SRAM_BANKEN_BNK5_EN |
| #define | SYSCTL_SRAM_BANK4 SYSCTL_SRAM_BANKEN_BNK4_EN |
| #define | SYSCTL_SRAM_BANK3 SYSCTL_SRAM_BANKEN_BNK3_EN |
| #define | SYSCTL_SRAM_BANK2 SYSCTL_SRAM_BANKEN_BNK2_EN |
| #define | SYSCTL_SRAM_BANK1 SYSCTL_SRAM_BANKEN_BNK1_EN |
| #define | SYSCTL_HARD_RESET 1 |
| #define | SYSCTL_SOFT_RESET 0 |
| #define | SYSCTL_PERIPH_DMA SYSCTL_PERIHALT_CTL_HALT_DMA |
| #define | SYSCTL_PERIPH_WDT SYSCTL_PERIHALT_CTL_HALT_WDT |
| #define | SYSCTL_PERIPH_ADC SYSCTL_PERIHALT_CTL_HALT_ADC |
| #define | SYSCTL_PERIPH_EUSCIB3 SYSCTL_PERIHALT_CTL_HALT_EUB3 |
| #define | SYSCTL_PERIPH_EUSCIB2 SYSCTL_PERIHALT_CTL_HALT_EUB2 |
| #define | SYSCTL_PERIPH_EUSCIB1 SYSCTL_PERIHALT_CTL_HALT_EUB1 |
| #define | SYSCTL_PERIPH_EUSCIB0 SYSCTL_PERIHALT_CTL_HALT_EUB0 |
| #define | SYSCTL_PERIPH_EUSCIA3 SYSCTL_PERIHALT_CTL_HALT_EUA3 |
| #define | SYSCTL_PERIPH_EUSCIA2 SYSCTL_PERIHALT_CTL_HALT_EUA2 |
| #define | SYSCTL_PERIPH_EUSCIA1 SYSCTL_PERIHALT_CTL_HALT_EUA1 |
| #define | SYSCTL_PERIPH_EUSCIA0 SYSCTL_PERIHALT_CTL_HALT_EUA0 |
| #define | SYSCTL_PERIPH_TIMER32_0_MODULE SYSCTL_PERIHALT_CTL_HALT_T32_0 |
| #define | SYSCTL_PERIPH_TIMER16_3 SYSCTL_PERIHALT_CTL_HALT_T16_3 |
| #define | SYSCTL_PERIPH_TIMER16_2 SYSCTL_PERIHALT_CTL_HALT_T16_2 |
| #define | SYSCTL_PERIPH_TIMER16_1 SYSCTL_PERIHALT_CTL_HALT_T16_1 |
| #define | SYSCTL_PERIPH_TIMER16_0 SYSCTL_PERIHALT_CTL_HALT_T16_0 |
| #define | SYSCTL_NMIPIN_SRC SYSCTL_NMI_CTLSTAT_PIN_SRC |
| #define | SYSCTL_PCM_SRC SYSCTL_NMI_CTLSTAT_PCM_SRC |
| #define | SYSCTL_PSS_SRC SYSCTL_NMI_CTLSTAT_PSS_SRC |
| #define | SYSCTL_CS_SRC SYSCTL_NMI_CTLSTAT_CS_SRC |
| #define | SYSCTL_REBOOT_KEY 0x6900 |
| #define | SYSCTL_1_2V_REF (uint32_t)&TLV->ADC14_REF1P2V_TS30C - (uint32_t)TLV_BASE |
| #define | SYSCTL_1_45V_REF (uint32_t)&TLV->ADC14_REF1P45V_TS30C - (uint32_t)TLV_BASE |
| #define | SYSCTL_2_5V_REF (uint32_t)&TLV->ADC14_REF2P5V_TS30C - (uint32_t)TLV_BASE |
| #define | SYSCTL_85_DEGREES_C 4 |
| #define | SYSCTL_30_DEGREES_C 0 |
| #define | TLV_START 0x00201004 |
| #define | TLV_TAG_RESERVED1 1 |
| #define | TLV_TAG_RESERVED2 2 |
| #define | TLV_TAG_CS 3 |
| #define | TLV_TAG_FLASHCTL 4 |
| #define | TLV_TAG_ADC14 5 |
| #define | TLV_TAG_RESERVED6 6 |
| #define | TLV_TAG_RESERVED7 7 |
| #define | TLV_TAG_REF 8 |
| #define | TLV_TAG_RESERVED9 9 |
| #define | TLV_TAG_RESERVED10 10 |
| #define | TLV_TAG_DEVINFO 11 |
| #define | TLV_TAG_DIEREC 12 |
| #define | TLV_TAG_RANDNUM 13 |
| #define | TLV_TAG_RESERVED14 14 |
| #define | TLV_TAG_BSL 15 |
| #define | TLV_TAGEND 0x0BD0E11D |
Functions | |
| uint_least32_t | SysCtl_getSRAMSize (void) |
| uint_least32_t | SysCtl_getFlashSize (void) |
| void | SysCtl_rebootDevice (void) |
| void | SysCtl_getTLVInfo (uint_fast8_t tag, uint_fast8_t instance, uint_fast8_t *length, uint32_t **data_address) |
| void | SysCtl_enableSRAMBank (uint_fast8_t sramBank) |
| void | SysCtl_disableSRAMBank (uint_fast8_t sramBank) |
| void | SysCtl_enableSRAMBankRetention (uint_fast8_t sramBank) |
| void | SysCtl_disableSRAMBankRetention (uint_fast8_t sramBank) |
| void | SysCtl_enablePeripheralAtCPUHalt (uint_fast16_t devices) |
| void | SysCtl_disablePeripheralAtCPUHalt (uint_fast16_t devices) |
| void | SysCtl_setWDTTimeoutResetType (uint_fast8_t resetType) |
| void | SysCtl_setWDTPasswordViolationResetType (uint_fast8_t resetType) |
| void | SysCtl_disableNMISource (uint_fast8_t flags) |
| void | SysCtl_enableNMISource (uint_fast8_t flags) |
| uint_fast8_t | SysCtl_getNMISourceStatus (void) |
| void | SysCtl_enableGlitchFilter (void) |
| void | SysCtl_disableGlitchFilter (void) |
| uint_fast16_t | SysCtl_getTempCalibrationConstant (uint32_t refVoltage, uint32_t temperature) |