![]() |
![]() |
#include <stdint.h>#include <ti/devices/msp432p4xx/inc/msp.h>Go to the source code of this file.
Macros | |
| #define | PMAP_ENABLE_RECONFIGURATION PMAP_CTL_PRECFG |
| #define | PMAP_DISABLE_RECONFIGURATION 0x00 |
| #define | PMAP_P1MAP ((uint32_t)P1MAP - PMAP_BASE) |
| #define | PMAP_P2MAP ((uint32_t)P2MAP - PMAP_BASE) |
| #define | PMAP_P3MAP ((uint32_t)P3MAP - PMAP_BASE) |
| #define | PMAP_P4MAP ((uint32_t)P4MAP - PMAP_BASE) |
| #define | PMAP_P5MAP ((uint32_t)P5MAP - PMAP_BASE) |
| #define | PMAP_P6MAP ((uint32_t)P6MAP - PMAP_BASE) |
| #define | PMAP_P7MAP ((uint32_t)P7MAP - PMAP_BASE) |
| #define | PMAP_configurePortsMultipleInstance(a, b, c, d, e) PMAP_configurePorts(b,c,d,e) |
Functions | |
| void | PMAP_configurePorts (const uint8_t *portMapping, uint8_t pxMAPy, uint8_t numberOfPorts, uint8_t portMapReconfigure) |