|
 |
Go to the documentation of this file.
32 #ifndef __DRIVERLIB__H_
33 #define __DRIVERLIB__H_
36 #include <ti/devices/msp432p4xx/driverlib/adc14.h>
37 #include <ti/devices/msp432p4xx/driverlib/aes256.h>
38 #include <ti/devices/msp432p4xx/driverlib/comp_e.h>
39 #include <ti/devices/msp432p4xx/driverlib/cpu.h>
40 #include <ti/devices/msp432p4xx/driverlib/crc32.h>
41 #include <ti/devices/msp432p4xx/driverlib/cs.h>
42 #include <ti/devices/msp432p4xx/driverlib/dma.h>
43 #include <ti/devices/msp432p4xx/driverlib/eusci.h>
44 #include <ti/devices/msp432p4xx/driverlib/fpu.h>
45 #include <ti/devices/msp432p4xx/driverlib/gpio.h>
46 #include <ti/devices/msp432p4xx/driverlib/i2c.h>
47 #include <ti/devices/msp432p4xx/driverlib/interrupt.h>
48 #include <ti/devices/msp432p4xx/driverlib/mpu.h>
49 #include <ti/devices/msp432p4xx/driverlib/pcm.h>
50 #include <ti/devices/msp432p4xx/driverlib/pmap.h>
51 #include <ti/devices/msp432p4xx/driverlib/pss.h>
52 #include <ti/devices/msp432p4xx/driverlib/ref_a.h>
53 #include <ti/devices/msp432p4xx/driverlib/reset.h>
54 #include <ti/devices/msp432p4xx/driverlib/rom.h>
55 #include <ti/devices/msp432p4xx/driverlib/rom_map.h>
56 #include <ti/devices/msp432p4xx/driverlib/rtc_c.h>
57 #include <ti/devices/msp432p4xx/driverlib/spi.h>
58 #include <ti/devices/msp432p4xx/driverlib/systick.h>
59 #include <ti/devices/msp432p4xx/driverlib/timer32.h>
60 #include <ti/devices/msp432p4xx/driverlib/timer_a.h>
61 #include <ti/devices/msp432p4xx/driverlib/uart.h>
62 #include <ti/devices/msp432p4xx/driverlib/wdt_a.h>
65 #if defined(__MCU_HAS_SYSCTL_A__)
66 #include <ti/devices/msp432p4xx/driverlib/sysctl_a.h>
69 #if defined(__MCU_HAS_SYSCTL__)
70 #include <ti/devices/msp432p4xx/driverlib/sysctl.h>
73 #if defined(__MCU_HAS_FLCTL_A__)
74 #include <ti/devices/msp432p4xx/driverlib/flash_a.h>
77 #if defined(__MCU_HAS_FLCTL__)
78 #include <ti/devices/msp432p4xx/driverlib/flash.h>
81 #if defined(__MCU_HAS_LCD_F__)
82 #include <ti/devices/msp432p4xx/driverlib/lcd_f.h>
86 #define HWREG8(x) (*((volatile uint8_t *)(x)))
87 #define HWREG16(x) (*((volatile uint16_t *)(x)))
88 #define HWREG32(x) (*((volatile uint32_t *)(x)))
89 #define HWREG(x) (HWREG16(x))
90 #define HWREG8_L(x) (*((volatile uint8_t *)((uint8_t *)&x)))
91 #define HWREG8_H(x) (*((volatile uint8_t *)(((uint8_t *)&x)+1)))
92 #define HWREG16_L(x) (*((volatile uint16_t *)((uint16_t *)&x)))
93 #define HWREG16_H(x) (*((volatile uint16_t *)(((uint16_t *)&x)+1)))
Copyright 2018, Texas Instruments Incorporated