TI Utilities 1.00.00.05 Release Notes
Table of Contents
Introduction
The TI Utilities Component contains generally useful software utilities that are not directly tied to any framework or stack.
Currently, TI Utilities only contains a JSON parser/builder (originally provided with the Network Services Component), but more features will be provided in the future.
Documentation
The following documentation is provided with this release.
What’s New
1.00.00.05
Defects
The following Defects were resolved
ID | Summary |
---|---|
None | None |
Enhancements
The following Enhancements were resolved
ID | Summary |
---|---|
TIUTILS-7 | Add M33F support |
TIUTILS-2 | Add M3 support |
TIUTILS-1 | Move JSON library from Network Services to TI Utilties |
Upgrade and Compatibility Information
This is the initial TI Utilities release.
Host Support
- Windows
- Linux
- Mac
Toolchain Support
Network Services supports building libraries for the following ISA/toolchain combinations, your SDK may provide a subset of these libraries:
ISA | TI/CCS | IAR | GCC |
---|---|---|---|
M4 | 18.12.0.LTS | 8.32.2 | gcc-arm-none-eabi-7-2017-q4-major |
M4F | 18.12.0.LTS | 8.32.2 | gcc-arm-none-eabi-7-2017-q4-major |
Device Support
Please refer to the SDK Release Notes for device support.
Known Issues
None
Versioning
All releases have 4 segment versions (M.mm.pp.bb). This includes GA and pre-releases (engineering, alpha/EA, beta, etc.). Pre-releases are denoted with a suffix (e.g. 1.00.00.00_eng).
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and bb is an unrestricted set of digits used as an incrementing build counter.
To support multiple side-by-side installations of the product, the product version is encoded in the top level directory.
Subsequent releases of patch upgrades will be identified by the patch number. Typically, these patches only include critical bug fixes.
Technical Support
Last updated: 2019-02-21